目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-074.01 - Safety Quarter-Turn Pr20.1 L18/L30/L36 Stainless Steel
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_074_01_asmtab.prj},{NB=255-9422.00-00000(8,0,0,0,0)},{BESTNR1=255-9422.00-00000},{GL=18},{TSMAX=8},{BET=konischer Vierkant, 9mm},{MAT=Edelstahl 1.4404},{MA=anschraubbar},{S=8},{ZTYP=0},{ZTYP2=0},{L=0},{H=0},{PPATH=2019/assemblies/7_074_01_asmtpl.prj},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
GL
Housing length
[mm]
TSMAX
Door thickness
[mm]
BET
Insert
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MA
Installation type
ⁿ/ₐ
255-9422.00-00000
255-9422.00-00000
18
8
Conical square 9mm
stainless steel AISI 316L
screw-on
255-9415.00-00000
255-9415.00-00000
30
20
Conical square 9mm
stainless steel AISI 303
screw-on
255-9426.00-00000
255-9426.00-00000
36
26
Conical square 9mm
stainless steel AISI 303
screw-on
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求