目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
6-1133DST - DST Bridge Handle
Dirak
DIRAK-SNAP-Technology
Powered by
CAD模型選擇
{dirak/dsnapline/6_1133dst_asmtab.prj},{NB=413-9014.40-00811(0.8)},{BESTNR=413-9014.40-00811},{S=0.8},{S1=[0.8-1.1]},{AUS=Bridge Handle B 3\"},{L=64.3},{L1=80},{L2=68},{INFO=Product page DIRAK.com},{PPATH=schloesser/assemblies/6_234_asmtpl.prj},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
413-9013.40-00609
413-9013.40-00609
Bridge Handle A 2"
39.3
55
43
413-9013.40-00811
413-9013.40-00811
Bridge Handle A 2"
39.3
55
43
413-9013.40-01215
413-9013.40-01215
Bridge Handle A 2"
39.3
55
43
413-9013.40-01821
413-9013.40-01821
Bridge Handle A 2"
39.3
55
43
413-9013.40-02225
413-9013.40-02225
Bridge Handle A 2"
39.3
55
43
413-9014.40-00609
413-9014.40-00609
Bridge Handle B 3"
64.3
80
68
413-9014.40-00811
413-9014.40-00811
Bridge Handle B 3"
64.3
80
68
413-9014.40-01215
413-9014.40-01215
Bridge Handle B 3"
64.3
80
68
413-9014.40-01821
413-9014.40-01821
Bridge Handle B 3"
64.3
80
68
413-9014.40-02225
413-9014.40-02225
Bridge Handle B 3"
64.3
80
68
413-9015.40-00609
413-9015.40-00609
Bridge Handle C 4"
89.3
105
93
413-9015.40-00811
413-9015.40-00811
Bridge Handle C 4"
89.3
105
93
413-9015.40-01215
413-9015.40-01215
Bridge Handle C 4"
89.3
105
93
413-9015.40-01821
413-9015.40-01821
Bridge Handle C 4"
89.3
105
93
413-9015.40-02225
413-9015.40-02225
Bridge Handle C 4"
89.3
105
93
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求