目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-151 - Quarter-Turn with L-Handle Pr20.1 L18
Dirak
Quarter-Turns
Powered by
CAD模型選擇
{dirak/drehriegel/1_151_asmtab.prj},{NB=200-9432.00-00000(8,0044)},{BESTNR=200-9432.00-00000},{KAUS=Doppelbart 3mm Dorn},{TUR=8},{ZTYP=4},{L=0},{H=0},{MON=},{MAT=PA mit GDZn Kern },{OF=schwarz },{EA=Erdungsmutter},{MONT=anschraubbar},{INFO=Product page DIRAK.com},{PPATH=einbau_20mm/assemblies/1_151_asmtpl.prj},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
KAUS
L-Handle complete with release insert and plain/grounding/earthing nut
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
EA
Grounding type
ⁿ/ₐ
MONT
Installation type
ⁿ/ₐ
200-9429.00-00000
200-9429.00-00000
Square 6mm
PA with zinc die core
black
Earthing/grounding nut
screw-on
200-9431.00-00000
200-9431.00-00000
Square 8mm
PA with zinc die core
black
Earthing/grounding nut
screw-on
200-9432.00-00000
200-9432.00-00000
Double bit 3mm Pin
PA with zinc die core
black
Earthing/grounding nut
screw-on
200-9433.00-00000
200-9433.00-00000
Double bit 5mm Pin
PA with zinc die core
black
Earthing/grounding nut
screw-on
200-9435.00-00000
200-9435.00-00000
Triangular 8mm
PA with zinc die core
black
Earthing/grounding nut
screw-on
200-9436.00-00000
200-9436.00-00000
Slotted 2mm, 4mm deep
PA with zinc die core
black
Earthing/grounding nut
screw-on
200-9475.00-00000
200-9475.00-00000
Slotted (recessed) coinpr...
PA with zinc die core
black
Earthing/grounding nut
screw-on
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求