目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-087 - Quarter-Turn with Mask Pr20.1 L18/L30/L36
Dirak
Quarter-Turns
Powered by
CAD模型選擇
{dirak/drehriegel/1_087_asmtab.prj},{NB=255-8006.00-00000(80000)},{BEST=255-8006.00-00000},{GL=18},{TSMAX=8},{BET=Innenvierkant 7,6 mm},{EA=Erdungsmutter},{MA=anschraubbar},{S=8},{ZTYP=0},{ZTYP2=0},{L=0},{H=0},{SZ=},{PPATH=2019/assemblies/1_087_asmtpl.prj},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Part Number
ⁿ/ₐ
BEST
Part Number
ⁿ/ₐ
GL
Housing length
[mm]
TSMAX
Door thickness
[mm]
BET
Insert
ⁿ/ₐ
EA
Grounding type
ⁿ/ₐ
MA
Installation type
ⁿ/ₐ
255-8006.00-00000
255-8006.00-00000
255-8006.00-00000
18
8
Socket square 7.6 mm
Grounding nut
screw-on
255-8008.00-00000
255-8008.00-00000
255-8008.00-00000
30
20
Socket square 7.6 mm
Grounding nut
screw-on
255-8022.00-00036
255-8022.00-00036
255-8022.00-00036
36
26
Socket square 7.6 mm
Grounding nut
screw-on
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求