LA 60S-TU - Air / water heat pump for outdoor installation. Up to 60 kW building heating requirement
Glen Dimplex
Heat Pump Air-to-water
Powered by
CAD模型選擇
{dimplex/heat_pump_air_to_water_external/la_60s_tu.prj},{NB=LA 60S-TU-378450(architecture350)},{SA810ID03=378450_AE},{ARTNR=378450},{G=1020.0},{LOL=-22},{UOL=40},{MFT=60},{SL=46},{SLLO=43},{W=1900},{H=2300},{D=1000},{SC=60},{SA700ID05=26.600},{SA700ID06=3.600},{SA700ID10=60.000},{SA700ID13=15.700},{SA700ID14=0},{SA700ID16=60},{SA700ID18_=0},{SA700ID20_=0},{SA700ID23=2},{SA700ID24=72},{SA700ID28=60},{SA700ID29=7},{IDNR=},{TYP=LA 60S-TU},{HST=25000},{TH=Rp},{CH=2},{HWT=6},{PL=18000},{CV=3/N/PE ~400 V, 50 Hz },{CVP=-},{NC=15},{EEC=A++},{INFO=Info},{SA010ID01=010},{SA010ID02=22},{SA100ID01=100},{SA100ID02=1},{SA100ID04=Heizung},{SA110ID01=110},{SA110ID02=3},{SA110ID04=Luft–Wasser},{SA200ID01=200},{SA200ID02=1},{LODDEST=architecture},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Order reference
ⁿ/ₐ
ARTNR
Item No.
ⁿ/ₐ
HST
Heat source throughput min.
[m3/h]
TH
Thread heating connection
ⁿ/ₐ
CH
Heating connection
[Inch]
HWT
Heating water throughput
[m3/h]
PL
Pressure loss heating water throughput
[Pa]
CV
Connection voltage
[V]
CVP
Control voltage protection
ⁿ/ₐ
NC
Nominal current A7 / W35
[A]
G
Weight
[kg]
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA100ID04
Applications
ⁿ/ₐ
SA110ID04
Typ
ⁿ/ₐ
SA200ID03
Heat source
ⁿ/ₐ
SA300ID03
Supplementary heat/energy source
ⁿ/ₐ
SA400ID03
Design
ⁿ/ₐ
SA450ID03
Place of Installation
ⁿ/ₐ
SA500ID03
Drive energy of the heat pump
ⁿ/ₐ
SA550ID03
Functional principle
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA700ID05
Heat output
[kW]
SA700ID06
COP
ⁿ/ₐ
SA700ID09
Electrical connection
ⁿ/ₐ
SA700ID10
Starting current
[A]
SA700ID12
Refrigerant used
ⁿ/ₐ
SA700ID13
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
[kg]
SA700ID14
Sound power level (according to ErP indoor)
[dB(A)]
SA700ID16
Max. flow temperature (without additional heating)
[°C]
SA700ID18
DHW heating via indirectly heated storage tank
ⁿ/ₐ
SA700ID20
Cooling function
ⁿ/ₐ
SA700ID23
Power levels
ⁿ/ₐ
SA700ID24
Sound power level (according to ErP Free)
[dB(A)]
SA700ID27
Electrical connection
ⁿ/ₐ
SA700ID28
Max. flow temperature (incl. additional heating)
[°C]
SA700ID29
minimum supply temperature
[°C]
SA700ID33
Product series
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
LA 60S-TU-378450
LA 60S-TU
378450
25000
Rp
2
6
18000
3/N/PE ~400 V, 50 Hz
-
15
1020.0
378450_AE
Heating system
Air-water
Outside air
no longer use
Compact
outdoor
electrical energy
Compression
LA 60S-TU
26.600
3.600
3/N/PE400V
60.000
R407C
15.700
0
60
no
none
2
72
3/N/PE400V
60
7
LA
378450
Luft/Wasser-Wärmepumpe fü...
WPM Touch-LA 60S-TU-37845...
WPM Touch-LA 60S-TU
378450
-
-
-
-
-
1/N/PE ~230 V, 50 Hz
C 10 A
-
5.1
378450_IE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求