Nederlands
svenska
English
Demountable Guide Pillar
Danly
Guiding Elements
Guide Pillar
Demountable Guide Pillar
Powered by
CAD模型選擇
{danly/fuehrungselemente/fuehrungssaeulen/fuehrungssaeulen_demontierbar/fuehrungssaulen_demontierbar.prj},{NB=D54010830},{BESTNR=D54010830},{BNX=54010830},{D1=40},{D3=50.8},{E=37},{F=100},{S1=M10},{S1NDM=10.000},{S1KDM=8.376},{S2=M10},{S2NDM=10.000},{S2KDM=8.376},{W=6.5},{XX1=24},{XX2=30},{XX3=5},{XX4=10},{XX5=3.5},{XX6=39.2},{XX7=10},{XX8=2},{XX9=8},{XX10=25},{XX11=32},{OS=Gewinde},{OSX=2},{KL=D60093100},{ANZAHLX1=3},{M=30.0},{KLEMMEX=D60093100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
D1
[mm]
D3
[mm]
E
[mm]
F
[mm]
S1
Thread
ⁿ/ₐ
S2
Thread
ⁿ/ₐ
W
[mm]
D51807830
D51807830
18
25.6
20
70
M5
5.0
D51808830
D51808830
18
25.6
20
80
M5
5.0
D51809830
D51809830
18
25.6
20
90
M5
5.0
D51810830
D51810830
18
25.6
20
100
M5
5.0
D51811830
D51811830
18
25.6
20
110
M5
5.0
D51812830
D51812830
18
25.6
20
120
M5
5.0
D51813830
D51813830
18
25.6
20
130
M5
5.0
D51814830
D51814830
18
25.6
20
140
M5
5.0
D51815830
D51815830
18
25.6
20
150
M5
5.0
D51816830
D51816830
18
25.6
20
160
M5
5.0
D51907830
D51907830
19
25.6
20
70
M5
5.0
D51908830
D51908830
19
25.6
20
80
M5
5.0
D51909830
D51909830
19
25.6
20
90
M5
5.0
D51910830
D51910830
19
25.6
20
100
M5
5.0
D51911830
D51911830
19
25.6
20
110
M5
5.0
D51912830
D51912830
19
25.6
20
120
M5
5.0
D51913830
D51913830
19
25.6
20
130
M5
5.0
D51914830
D51914830
19
25.6
20
140
M5
5.0
D51915830
D51915830
19
25.6
20
150
M5
5.0
D51916830
D51916830
19
25.6
20
160
M5
5.0
D52407830
D52407830
24
32.6
24
70
M6
M6
5.0
D52408830
D52408830
24
32.6
24
80
M6
M6
5.0
D52409830
D52409830
24
32.6
24
90
M6
M6
5.0
D52410830
D52410830
24
32.6
24
100
M6
M6
5.0
D52411830
D52411830
24
32.6
24
110
M6
M6
5.0
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求