目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
DBB01 - Bushing
DAIDO METAL
RESIN
DIABEST DBB01
Powered by
CAD模型選擇
{daido/resin/daibest_dbb01/bushing.prj},{NB=DBB2525},{CNSORDERNO=DBB2525},{ID=25},{IDH=28},{IDT=H7(+0.021/0)},{SD=25},{SDT=h7(0/-0.021)},{OD=28},{ODT=+0.093/+0.056},{T=1.5},{TT=-0.025/-0.065},{L=25},{LT=0/-0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Parts No.
ⁿ/ₐ
ID
Bushing Inner Diameter
[mm]
IDH
Recommended Housing Inner Diameter
[mm]
IDT
Recommended Housing I.D. Tolerance
[mm]
SD
Recommended Shaft Diameter
[mm]
SDT
Recommended Shaft Diameter Tolerance
[mm]
OD
Bushing Outer Diameter
[mm]
ODT
Bushing Outer Diameter Tolerance
[mm]
T
Bushing Thickness
[mm]
TT
Bushing Thickness Tolerance
[mm]
L
Bushing Length
[mm]
LT
Bushing Length Tolerance
[mm]
DBB0504
DBB0504
5
7
H7(+0.015/0)
5
h7(0/-0.012)
7
+0.053/+0.023
1.0
-0.020/-0.060
4
0/-0.3
DBB0505
DBB0505
5
7
H7(+0.015/0)
5
h7(0/-0.012)
7
+0.053/+0.023
1.0
-0.020/-0.060
5
0/-0.3
DBB0506
DBB0506
5
7
H7(+0.015/0)
5
h7(0/-0.012)
7
+0.053/+0.023
1.0
-0.020/-0.060
6
0/-0.3
DBB0508
DBB0508
5
7
H7(+0.015/0)
5
h7(0/-0.012)
7
+0.053/+0.023
1.0
-0.020/-0.060
8
0/-0.3
DBB0605
DBB0605
6
8
H7(+0.015/0)
6
h7(0/-0.012)
8
+0.053/+0.023
1.0
-0.020/-0.060
5
0/-0.3
DBB0606
DBB0606
6
8
H7(+0.015/0)
6
h7(0/-0.012)
8
+0.053/+0.023
1.0
-0.020/-0.060
6
0/-0.3
DBB0607
DBB0607
6
8
H7(+0.015/0)
6
h7(0/-0.012)
8
+0.053/+0.023
1.0
-0.020/-0.060
7
0/-0.3
DBB0608
DBB0608
6
8
H7(+0.015/0)
6
h7(0/-0.012)
8
+0.053/+0.023
1.0
-0.020/-0.060
8
0/-0.3
DBB0610
DBB0610
6
8
H7(+0.015/0)
6
h7(0/-0.012)
8
+0.053/+0.023
1.0
-0.020/-0.060
10
0/-0.3
DBB0705
DBB0705
7
9
H7(+0.015/0)
7
h7(0/-0.015)
9
+0.053/+0.023
1.0
-0.020/-0.060
5
0/-0.3
DBB0707
DBB0707
7
9
H7(+0.015/0)
7
h7(0/-0.015)
9
+0.053/+0.023
1.0
-0.020/-0.060
7
0/-0.3
DBB0710
DBB0710
7
9
H7(+0.015/0)
7
h7(0/-0.015)
9
+0.053/+0.023
1.0
-0.020/-0.060
10
0/-0.3
DBB0712
DBB0712
7
9
H7(+0.015/0)
7
h7(0/-0.015)
9
+0.053/+0.023
1.0
-0.020/-0.060
12
0/-0.3
DBB0806
DBB0806
8
10
H7(+0.015/0)
8
h7(0/-0.015)
10
+0.055/+0.025
1.0
-0.020/-0.060
6
0/-0.3
DBB0808
DBB0808
8
10
H7(+0.015/0)
8
h7(0/-0.015)
10
+0.055/+0.025
1.0
-0.020/-0.060
8
0/-0.3
DBB0810
DBB0810
8
10
H7(+0.015/0)
8
h7(0/-0.015)
10
+0.055/+0.025
1.0
-0.020/-0.060
10
0/-0.3
DBB0812
DBB0812
8
10
H7(+0.015/0)
8
h7(0/-0.015)
10
+0.055/+0.025
1.0
-0.020/-0.060
12
0/-0.3
DBB1006
DBB1006
10
12
H7(+0.018/0)
10
h7(0/-0.015)
12
+0.060/+0.030
1.0
-0.020/-0.060
6
0/-0.3
DBB1007
DBB1007
10
12
H7(+0.018/0)
10
h7(0/-0.015)
12
+0.060/+0.030
1.0
-0.020/-0.060
7
0/-0.3
DBB1008
DBB1008
10
12
H7(+0.018/0)
10
h7(0/-0.015)
12
+0.060/+0.030
1.0
-0.020/-0.060
8
0/-0.3
DBB1010
DBB1010
10
12
H7(+0.018/0)
10
h7(0/-0.015)
12
+0.060/+0.030
1.0
-0.020/-0.060
10
0/-0.3
DBB1012
DBB1012
10
12
H7(+0.018/0)
10
h7(0/-0.015)
12
+0.060/+0.030
1.0
-0.020/-0.060
12
0/-0.3
DBB1015
DBB1015
10
12
H7(+0.018/0)
10
h7(0/-0.015)
12
+0.060/+0.030
1.0
-0.020/-0.060
15
0/-0.3
DBB1020
DBB1020
10
12
H7(+0.018/0)
10
h7(0/-0.015)
12
+0.060/+0.030
1.0
-0.020/-0.060
20
0/-0.3
DBB1206
DBB1206
12
14
H7(+0.018/0)
12
h7(0/-0.018)
14
+0.060/+0.030
1.0
-0.020/-0.060
6
0/-0.3
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HA - Bushing
DAIDO METAL
22.01.2019
DDB01 - Thrust Washer
DAIDO METAL
22.01.2019
DBS02 - Flanged Bushing
DAIDO METAL
22.01.2019
CS1 Y - Y Type Double Knuckle Joint
SMC Corporation
01.03.2024
DDK05 - Bushing
DAIDO METAL
22.01.2019
DDK05 - Flanged Bushing
DAIDO METAL
22.01.2019
MB Y - Y Type Double Knucle Joint
SMC Corporation
26.06.2024
Standard
Tsubakimoto Chain Co.
25.08.2011
CQ2 YA - Mounting Bracket Type A
SMC Corporation
26.06.2024
WG 4 - Angle Gripper
domino modul
11.05.2020
LM 8 F-120 - Pneumatic Linear Module
domino modul
11.05.2020
LM 6 F-120 - Pneumatic Linear Module
domino modul
11.05.2020
LM 6 FZ-120 - Pneumatic Linear Module with Intermediate Position
domino modul
11.05.2020
LM 4 F-030 - Pneumatic Linear Module
domino modul
11.05.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求