目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Rod End - Zinc coated steel
CY.PAG
Pneumatic Cylinders
Accessories
Piston rod accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/piston_rod_accessories/rod_end_asmtab.prj},{NB=Rod End TSNDM12X1.75(0)},{CODE=TSNDM12X1.75},{MAT=Zinc coated steel body sintered bronze bush},{ACCMAT=Zinc},{D3=M12X1.75},{D3X=12},{PX=1.750},{W=19},{L3=22},{A=0},{AX=13},{D=12},{D1=15.4},{C1=12.00},{B=16},{D4=17.5},{D5=22},{L5=6.5},{L7=17},{H1=50},{L4=66},{D2=32},{PPATH=../piston_rod_accessories/rod_end_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D3
ⁿ/ₐ
W
[mm]
L3
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
C1
[mm]
B
[mm]
D4
ØD4
[mm]
D5
ØD5
[mm]
L5
[mm]
L7
[mm]
H1
[mm]
L4
[mm]
D2
[mm]
Rod End TSNDM4X0.7(0)
TSNDM4X0.7
Zinc coated steel body si...
M4
9
10
5
7.7
6.00
8
9.0
11
4.0
10
27
36
18
Rod End TSNDM6X1(0)
TSNDM6X1
Zinc coated steel body si...
M6
11
12
6
8.9
6.75
9
10.0
13
5.0
11
30
40
20
Rod End TSNDM8X1.25(0)
TSNDM8X1.25
Zinc coated steel body si...
M8
14
16
8
10.4
9.00
12
12.5
16
5.0
13
36
48
24
Rod End TSNDM10X1.25(0)
TSNDM10X1.25
Zinc coated steel body si...
M10X1.25
17
20
10
12.9
10.50
14
15.0
19
6.5
15
43
57
28
Rod End TSNDM10X1.5(0)
TSNDM10X1.5
Zinc coated steel body si...
M10X1.5
17
20
10
12.9
10.50
14
15.0
19
6.5
15
43
57
28
Rod End TSNDM12X1.25(0)
TSNDM12X1.25
Zinc coated steel body si...
M12X1.25
19
22
12
15.4
12.00
16
17.5
22
6.5
17
50
66
32
Rod End TSNDM12X1.75(0)
TSNDM12X1.75
Zinc coated steel body si...
M12X1.75
19
22
12
15.4
12.00
16
17.5
22
6.5
17
50
66
32
Rod End TSNDM16X1.5(0)
TSNDM16X1.5
Zinc coated steel body si...
M16X1.5
22
28
16
19.3
15.00
21
22.0
27
8.0
23
64
85
42
Rod End TSNDM16X2(0)
TSNDM16X2
Zinc coated steel body si...
M16X2
22
28
16
19.3
15.00
21
22.0
27
8.0
23
64
85
42
Rod End TSNDM20X1.5(0)
TSNDM20X1.5
Zinc coated steel body si...
M20X1.5
30
33
20
24.3
18.00
25
27.5
34
10.0
27
77
102
50
Rod End TSNDM27X2(0)
TSNDM27X2
Zinc coated steel body si...
M27X2
41
51
30
34.8
25.00
37
40.0
50
15.0
36
110
145
70
Rod End TSNDM36X2(0)
TSNDM36X2
Zinc coated steel body si...
M36X2
50
56
35
37.7
28.00
43
46.0
58
17.0
41
125
165
80
Rod End TSNDM42X2(0)
TSNDM42X2
Zinc coated steel body si...
M42X2
55
60
40
45.1
33.00
49
53.0
65
19.0
45
142
187
91
Rod End TSNDM48X2(0)
TSNDM48X2
Zinc coated steel body si...
M48X2
65
65
50
56.6
45.00
60
65.0
75
23.0
58
162
218
117
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求