SNC IP67 - CPSFIX
CP System
CPSFIX
Powered by
CAD模型選擇
{cps/cpsfix/snc_ip67.prj},{NB=SNC_IP67-P36B},{TYPE=P},{THREAD=Pg 36},{SIZE=36},{COLOR=B},{S=47.0},{L1=19},{L=65.0},{PH1=34.0},{PHD=56},{SW=52.2},{SX=47.000},{SIZEX=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
S
[mm]
L1
[mm]
L
[mm]
PH1
[mm]
PHD
[mm]
SW
[mm]
SNC-P09B
P
Pg 09
10
15.2
13
40.0
10.0
25
19.8
SNC-P11B
P
Pg 11
12
18.6
13
40.0
12.5
25
22.7
SNC-P132B
P
Pg 13.5
12
20.4
13
40.0
13.0
25
22.7
SNC-P136B
P
Pg 13.5
16
20.4
13
41.0
14.0
30
28.0
SNC-P16B
P
Pg 16
16
22.5
13
41.0
14.0
30
28.0
SNC-P21B
P
Pg 21
22
28.3
15
49.0
19.0
41
37.5
SNC-P29B
P
Pg 29
28
37.0
15
53.0
27.0
47
43.0
SNC-P36B
P
Pg 36
36
47.0
19
65.0
34.0
56
52.2
SNC-P48B
P
Pg 48
48
59.3
21
72.0
49.0
68
64.1
SNC-M10B
M
M12 X 1.5
10
12.0
13
40.0
7.5
25
19.8
SNC-M12B
M
M16 X 1.5
12
16.0
13
40.0
11.0
25
22.7
SNC-M16B
M
M20 X 1.5
16
20.0
13
41.0
14.0
30
28.0
SNC-M22B
M
M25 X 1.5
22
25.0
15
49.0
18.5
41
37.5
SNC-M28B
M
M32 X 1.5
28
32.0
15
53.0
25.0
47
43.0
SNC-M36B
M
M40 X 1.5
36
40.0
19
65.0
32.0
56
52.2
SNC-M48B
M
M50 X 1.5
48
50.0
21
72.0
42.0
68
64.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求