PWOC - CPSFIX
CP System
CPSFIX
Powered by
CAD模型選擇
{cps/cpsfix/pwoc.prj},{NB=PWOC-22B},{SIZE=22},{COLOR=B},{E=30.5},{F=53.5},{G=5.5},{H=65.0},{I=45.0},{L1=5.0},{L2=56.4},{L=90.4},{PH1=22.0},{PHD=43.0},{SW=37.5},{S=25.0},{SX=25.000},{LL=54.7},{LL1=15},{KNLD=41},{KD=41.0},{SWD=41.0},{D=41.0},{LT=10.2},{TR1=0.8},{TR2=0.3},{DEH=29.0},{KL=24.7},{KL1=1.5},{EL=7.0},{ER=19.5},{ER1=5.0},{ER2=2.0},{SIZEX=22},{XL=47.6},{XH=45.5},{RR=5.0},{XX=33.1},{YY=64.7},{HOL1=22.0},{Z1=2.1},{Z2=20.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SIZE
Size
ⁿ/ₐ
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L1
[mm]
L2
[mm]
L
[mm]
PH1
Øi
[mm]
PHD
ØD
[mm]
SW
[mm]
PWOC-12B
12
36.5
5.5
45.0
32.0
5.0
41.8
68.1
15.0
27.6
22.8
PWOC-16B
16
36.5
5.5
44.0
32.0
5.0
48.0
72.4
17.5
33.0
28.0
PWOC-22B
22
30.5
53.5
5.5
65.0
45.0
5.0
56.4
90.4
22.0
43.0
37.5
PWOC-28B
28
31.0
55.0
6.0
65.0
45.0
6.0
66.6
104.9
30.2
48.8
43.0
PWOC-36B
36
30.5
73.0
7.0
86.0
64.0
6.0
83.2
133.2
34.0
60.6
52.2
PWOC-48B
48
30.5
73.0
7.0
86.0
78.0
6.0
96.0
151.4
50.0
71.8
64.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求