PAC - CPSFIX
CP System
CPSFIX
Powered by
CAD模型選擇
{cps/cpsfix/pac.prj},{NB=PAC-M22B},{TYPE=M},{THREAD=M25 X 1.5},{SIZE=22},{COLOR=B},{SIZEX=22},{S=24.7},{L1=15.0},{L2=50.3},{L=80.6},{PHI=20.6},{PHD=43.0},{SW=37.5},{KD=41.000},{LH=54.7},{SX=25.000},{SWD=41.000},{KNLD=43},{D=41.000},{LT=10.200},{TR1=0.800},{TR2=0.300},{DEH=29.000},{KL=24.700},{KL1=1.500},{EL=7.000},{ER=19.500},{ER1=5.000},{ER2=2.000},{XL=20.580},{XH=32.580},{LC=51.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
S
[mm]
L1
[mm]
L2
[mm]
L
[mm]
PHI
Øi
[mm]
PHD
ØD
[mm]
SW
[mm]
KNLD
[mm]
PAC-G10B
G
G1/2"
10
20.5
13.0
35.5
62.5
15.0
24.5
19.7
24
PAC-G12B
G
G1/2"
12
20.5
13.0
37.6
62.8
15.0
27.6
22.8
28
PAC-G16B
G
G1/2"
16
20.5
13.0
41.1
66.4
15.2
33.0
28.0
33
PAC-G22B
G
G3/4"
22
26.0
15.0
50.9
80.8
22.0
43.0
37.5
43
PAC-G28B
G
G1"
28
32.8
15.0
57.2
92.7
27.0
48.8
43.0
49
PAC-G36B
G
G1 1/4"
36
41.7
19.0
67.2
113.3
34.0
60.6
52.2
61
PAC-G42B
G
G1 1/2"
48
47.4
19.0
78.5
121.9
40.8
71.8
64.3
72
PAC-G48B
G
G2"
48
59.2
19.0
84.3
125.9
50.0
71.8
64.3
72
PAC-M10B
M
M12 X 1.5
10
11.8
13.0
32.2
58.2
8.0
24.5
19.7
24
PAC-M12B
M
M16 X 1.5
12
15.8
13.0
35.8
61.0
12.0
27.6
22.8
28
PAC-M202B
M
M20 X 1.5
12
19.7
13.0
40.6
66.3
15.2
27.6
28.0
33
PAC-M16B
M
M20 X 1.5
16
19.7
13.0
37.2
62.7
15.0
33.0
22.8
28
PAC-M22B
M
M25 X 1.5
22
24.7
15.0
50.3
80.6
20.6
43.0
37.5
43
PAC-M28B
M
M32 X 1.5
28
31.7
15.0
56.3
92.5
27.0
48.8
43.0
49
PAC-M36B
M
M40 X 1.5
36
39.7
19.0
70.6
111.8
34.0
60.6
52.2
61
PAC-M48B
M
M50 X 1.5
48
49.7
19.0
82.5
125.5
42.0
71.8
64.0
72
PAC-P09B
P
Pg 09
10
15.0
13.0
34.0
59.4
11.0
24.5
19.7
24
PAC-P110B
P
Pg 11
10
18.3
13.0
34.8
60.5
15.0
24.5
19.7
24
PAC-P130B
P
Pg 13.5
10
20.2
13.0
35.4
62.5
15.0
24.5
19.7
24
PAC-P11B
P
Pg 11
12
18.3
13.0
36.0
62.0
14.0
27.6
22.8
28
PAC-P136B
P
Pg 13.5
16
20.2
13.0
41.1
66.0
15.2
33.0
28.0
33
PAC-P16B
P
Pg 16
16
22.3
13.0
41.8
67.0
17.5
33.0
28.0
33
PAC-P21B
P
Pg 21
22
28.0
15.0
51.7
81.3
22.0
43.0
37.5
43
PAC-P29B
P
Pg 29
28
36.7
15.0
58.0
94.1
31.0
48.8
43.0
49
PAC-P36B
P
Pg 36
36
46.7
19.0
73.3
114.6
34.3
60.6
52.2
61
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求