目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
Male VCR flexible tube SUS
COSMOTEC
Vacuum pipe parts
Flexible Tube / Bellows
Flexible Tube (None blade)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/flexible_tube_bellows/flexible_tube_none_blade/male_vcr_flexible_tube_sus_asmtab.prj},{NB=MVCR1/4FXT3000},{CNSORDERNO=MVCR1/4FXT3000},{PC=23201},{STD=MVCR1/4},{A=6.35},{B=4.5},{C=8.9},{D=5.4},{L=3000},{L1=2883.0},{TFS=1/4},{FB=25},{RBR=-},{PPATH=male_vcr_flexible_tube_sus_parts/male_vcr_flexible_tube_sus_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
L
Length
[mm]
L1
[mm]
TFS
Tube / Fitting Size
[Inch]
FB
Fixed bending radius
[mm]
RBR
Repeated bending radius
[mm]
MVCR1/8FXT250
MVCR1/8FXT250
22114
3.18
1.6
5.0
3.3
250
179.4
1/8
10
75
MVCR1/8FXT500
MVCR1/8FXT500
22115
3.18
1.6
5.0
3.3
500
429.4
1/8
10
75
MVCR1/8FXT750
MVCR1/8FXT750
22116
3.18
1.6
5.0
3.3
750
679.4
1/8
10
75
MVCR1/8FXT1000
MVCR1/8FXT1000
22117
3.18
1.6
5.0
3.3
1000
929.4
1/8
10
75
MVCR1/8FXT1500
MVCR1/8FXT1500
23251
3.18
1.6
5.0
3.3
1500
1429.4
1/8
10
75
MVCR1/8FXT2000
MVCR1/8FXT2000
23253
3.18
1.6
5.0
3.3
2000
1929.4
1/8
10
75
MVCR1/8FXT2500
MVCR1/8FXT2500
23255
3.18
1.6
5.0
3.3
2500
2429.4
1/8
10
75
MVCR1/8FXT3000
MVCR1/8FXT3000
23257
3.18
1.6
5.0
3.3
3000
2929.4
1/8
10
75
MVCR1/4FXT250
MVCR1/4FXT250
21046
6.35
4.5
8.9
5.4
250
133.0
1/4
15
-
MVCR1/4FXT500
MVCR1/4FXT500
20287
6.35
4.5
8.9
5.4
500
383.0
1/4
15
-
MVCR1/4FXT750
MVCR1/4FXT750
21047
6.35
4.5
8.9
5.4
750
633.0
1/4
15
-
MVCR1/4FXT1000
MVCR1/4FXT1000
20293
6.35
4.5
8.9
5.4
1000
883.0
1/4
15
-
MVCR1/4FXT1500
MVCR1/4FXT1500
23195
6.35
4.5
8.9
5.4
1500
1383.0
1/4
15
-
MVCR1/4FXT2000
MVCR1/4FXT2000
23197
6.35
4.5
8.9
5.4
2000
1883.0
1/4
15
-
MVCR1/4FXT2500
MVCR1/4FXT2500
23199
6.35
4.5
8.9
5.4
2500
2383.0
1/4
15
-
MVCR1/4FXT3000
MVCR1/4FXT3000
23201
6.35
4.5
8.9
5.4
3000
2883.0
1/4
25
-
MVCR3/8FXT250
MVCR3/8FXT250
21048
9.52
7.0
13.8
10.0
250
133.0
3/8
25
-
MVCR3/8FXT500
MVCR3/8FXT500
21049
9.52
7.0
13.8
10.0
500
383.0
3/8
25
-
MVCR3/8FXT750
MVCR3/8FXT750
21050
9.52
7.0
13.8
10.0
750
633.0
3/8
25
-
MVCR3/8FXT1000
MVCR3/8FXT1000
21051
9.52
7.0
13.8
10.0
1000
883.0
3/8
25
-
MVCR3/8FXT1500
MVCR3/8FXT1500
23203
9.52
7.0
13.8
10.0
1500
1383.0
3/8
25
-
MVCR3/8FXT2000
MVCR3/8FXT2000
23205
9.52
7.0
13.8
10.0
2000
1883.0
3/8
25
-
MVCR3/8FXT2500
MVCR3/8FXT2500
23207
9.52
7.0
13.8
10.0
2500
2383.0
3/8
25
-
MVCR3/8FXT3000
MVCR3/8FXT3000
23209
9.52
7.0
13.8
10.0
3000
2883.0
3/8
25
-
MVCR1/2FXT250
MVCR1/2FXT250
21052
12.70
10.0
19.4
15.0
250
133.0
1/2
30
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求