目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
NW / KF blade with flexible tube SUS
COSMOTEC
Vacuum pipe parts
Flexible Tube / Bellows
Blade with Flexible Tube
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/flexible_tube_bellows/blade_with_flexible_tube/nw_kf_blade_flexible_tube_sus_asmtab.prj},{NB=NW25FXB3000},{CNSORDERNO=NW25FXB3000},{PC=23466},{STD=NW/KF25},{NW=25},{A=40},{C=31.5},{D=25.4},{E=38},{L=3000},{L1=2960},{FB=60},{RVV=2.7},{PPATH=nw_kf_blade_flexible_tube_sus_parts/nw_kf_blade_flexible_tube_sus_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
STD
Standard Size
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
E
[mm]
L
Length
[mm]
L1
[mm]
FB
Fixed bending radius
[mm]
RVV
Reference-voltage value
[MPa]
NW16FXB250
NW16FXB250
20645
NW/KF16
30
24.8
20.0
32
250
210
35
3.4
NW16FXB500
NW16FXB500
20925
NW/KF16
30
24.8
20.0
32
500
460
35
3.4
NW16FXB750
NW16FXB750
20926
NW/KF16
30
24.8
20.0
32
750
710
35
3.4
NW16FXB1000
NW16FXB1000
20927
NW/KF16
30
24.8
20.0
32
1000
960
35
3.4
NW16FXB1500
NW16FXB1500
20928
NW/KF16
30
24.8
20.0
32
1500
1460
35
3.4
NW16FXB2000
NW16FXB2000
20929
NW/KF16
30
24.8
20.0
32
2000
1960
35
3.4
NW16FXB2500
NW16FXB2500
23458
NW/KF16
30
24.8
20.0
32
2500
2460
35
3.4
NW16FXB3000
NW16FXB3000
23460
NW/KF16
30
24.8
20.0
32
3000
2960
35
3.4
NW25FXB250
NW25FXB250
20930
NW/KF25
40
31.5
25.4
38
250
190
60
2.7
NW25FXB500
NW25FXB500
20646
NW/KF25
40
31.5
25.4
38
500
440
60
2.7
NW25FXB750
NW25FXB750
20931
NW/KF25
40
31.5
25.4
38
750
690
60
2.7
NW25FXB1000
NW25FXB1000
20932
NW/KF25
40
31.5
25.4
38
1000
940
60
2.7
NW25FXB1500
NW25FXB1500
20933
NW/KF25
40
31.5
25.4
38
1500
1440
60
2.7
NW25FXB2000
NW25FXB2000
20934
NW/KF25
40
31.5
25.4
38
2000
1940
60
2.7
NW25FXB3000
NW25FXB3000
23466
NW/KF25
40
31.5
25.4
38
3000
2960
60
2.7
NW40FXB250
NW40FXB250
20935
NW/KF40
55
48.2
40.0
57
250
190
90
2.3
NW40FXB500
NW40FXB500
20936
NW/KF40
55
48.2
40.0
57
500
440
90
2.3
NW40FXB750
NW40FXB750
20937
NW/KF40
55
48.2
40.0
57
750
690
90
2.3
NW40FXB1000
NW40FXB1000
20938
NW/KF40
55
48.2
40.0
57
1000
940
90
2.3
NW40FXB1500
NW40FXB1500
20939
NW/KF40
55
48.2
40.0
57
1500
1440
90
2.3
NW40FXB2000
NW40FXB2000
20940
NW/KF40
55
48.2
40.0
57
2000
1940
90
2.3
NW40FXB2500
NW40FXB2500
23470
NW/KF40
55
48.2
40.0
57
2500
2460
90
2.3
NW40FXB3000
NW40FXB3000
23472
NW/KF40
55
48.2
40.0
57
3000
2960
90
2.3
NW50FXB250
NW50FXB250
20941
NW/KF50
75
59.0
50.0
70
250
190
120
1.5
NW50FXB500
NW50FXB500
20942
NW/KF50
75
59.0
50.0
70
500
440
120
1.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求