目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
PG-20
NIDEC COMPONENTS
PRESSURE SENSORS
Pressure gauges PG Series
Powered by
CAD模型選擇
{copal/sensors/pressure_gauges/pg_20_asmtab.prj},{NB=PG-20-502R-PAW2_(0)},{CNSORDERNO=PG-20-502R-PAW2},{PR=-0.1~0.5MPa},{PRF=Gauge pressure (Compound)},{OS=Switch one output (PNP) + Current output (4~20 mA)},{FBS=1.125 inches W-Seal},{ROT=0},{FBCX=W2},{PPATH=assemblies/pg_20_asmtpl.prj},{A=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
PR
Rated pressure
ⁿ/ₐ
PRF
Pressure Reference
ⁿ/ₐ
OS
Output specification
ⁿ/ₐ
FBS
Fitting block spec.
ⁿ/ₐ
PG-20-502G-NVW1
PG-20-502G-NVW1
0~0.5MPa
Gauge
Switch one output (NPN) +...
1.5 inches W-Seal
PG-20-502G-NVW2
PG-20-502G-NVW2
0~0.5MPa
Gauge
Switch one output (NPN) +...
1.125 inches W-Seal
PG-20-502G-PVW1
PG-20-502G-PVW1
0~0.5MPa
Gauge
Switch one output (PNP) +...
1.5 inches W-Seal
PG-20-502G-PVW2
PG-20-502G-PVW2
0~0.5MPa
Gauge
Switch one output (PNP) +...
1.125 inches W-Seal
PG-20-502G-NAW1
PG-20-502G-NAW1
0~0.5MPa
Gauge
Switch one output (NPN) +...
1.5 inches W-Seal
PG-20-502G-NAW2
PG-20-502G-NAW2
0~0.5MPa
Gauge
Switch one output (NPN) +...
1.125 inches W-Seal
PG-20-502G-PAW1
PG-20-502G-PAW1
0~0.5MPa
Gauge
Switch one output (PNP) +...
1.5 inches W-Seal
PG-20-502G-PAW2
PG-20-502G-PAW2
0~0.5MPa
Gauge
Switch one output (PNP) +...
1.125 inches W-Seal
PG-20-502R-BW1
PG-20-502R-BW1
-0.1~0.5MPa
Gauge (Compound)
SW Nothing
1.5 inches W-Seal
PG-20-502R-BW2
PG-20-502R-BW2
-0.1~0.5MPa
Gauge (Compound)
SW Nothing
1.125 inches W-Seal
PG-20-502R-N2W1
PG-20-502R-N2W1
-0.1~0.5MPa
Gauge (Compound)
Switch two outputs (NPN)
1.5 inches W-Seal
PG-20-502R-N2W2
PG-20-502R-N2W2
-0.1~0.5MPa
Gauge (Compound)
Switch two outputs (NPN)
1.125 inches W-Seal
PG-20-502R-P2W1
PG-20-502R-P2W1
-0.1~0.5MPa
Gauge (Compound)
Switch two outputs (PNP)
1.5 inches W-Seal
PG-20-502R-P2W2
PG-20-502R-P2W2
-0.1~0.5MPa
Gauge (Compound)
Switch two outputs (PNP)
1.125 inches W-Seal
PG-20-502R-NVW1
PG-20-502R-NVW1
-0.1~0.5MPa
Gauge (Compound)
Switch one output (NPN) +...
1.5 inches W-Seal
PG-20-502R-NVW2
PG-20-502R-NVW2
-0.1~0.5MPa
Gauge (Compound)
Switch one output (NPN) +...
1.125 inches W-Seal
PG-20-502R-PVW1
PG-20-502R-PVW1
-0.1~0.5MPa
Gauge (Compound)
Switch one output (PNP) +...
1.5 inches W-Seal
PG-20-502R-PVW2
PG-20-502R-PVW2
-0.1~0.5MPa
Gauge (Compound)
Switch one output (PNP) +...
1.125 inches W-Seal
PG-20-502R-NAW1
PG-20-502R-NAW1
-0.1~0.5MPa
Gauge (Compound)
Switch one output (NPN) +...
1.5 inches W-Seal
PG-20-502R-NAW2
PG-20-502R-NAW2
-0.1~0.5MPa
Gauge (Compound)
Switch one output (NPN) +...
1.125 inches W-Seal
PG-20-502R-PAW1
PG-20-502R-PAW1
-0.1~0.5MPa
Gauge (Compound)
Switch one output (PNP) +...
1.5 inches W-Seal
PG-20-502R-PAW2
PG-20-502R-PAW2
-0.1~0.5MPa
Gauge (Compound)
Switch one output (PNP) +...
1.125 inches W-Seal
PG-20-103G-NVW1
PG-20-103G-NVW1
0~1.0MPa
Gauge
Switch one output (NPN) +...
1.5 inches W-Seal
PG-20-103G-NVW2
PG-20-103G-NVW2
0~1.0MPa
Gauge
Switch one output (NPN) +...
1.125 inches W-Seal
PG-20-103G-PVW1
PG-20-103G-PVW1
0~1.0MPa
Gauge
Switch one output (PNP) +...
1.5 inches W-Seal
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求