Fig. B3155 - Short Insulation Protection Shield with "Loc" Tabs (TOLCO Fig. 219) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3155.prj},{NB=B3155-7X_GLV},{PN=B3155-7X GLV},{PN1=B3155-7X_GLV},{SS=18 Ga.},{FINISH=Pre-Galvanized},{L=8},{AWT=93},{AWTKG=(42.2)},{PHS=5\"},{PHSMM=(125)},{R=2.50000},{T=0.04780},{C=2.55000},{E=3.584},{F=2.813},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No
ⁿ/ₐ
SS
Stock Size
[Inch]
SSMM
Stock Size
[mm]
FINISH
Finish
ⁿ/ₐ
L
[Inch]
LMM
L
[mm]
ID
Shield I.D.
[Inch]
IDMM
Shield I.D.
[mm]
AWT
Approx Wt./100
[Lbs]
AWTKG
Approx Wt./100
[kg]
PHS
Pipe Hanger Size
[Inch]
PHSMM
Pipe Hanger Size
[mm]
B3155-1X GLV
B3155-1X GLV
18 Ga.
1.2
Pre-Galvanized
8
203.2
1.906
48.4
36
(16.3)
11/2"
(40)
B3155-2X GLV
B3155-2X GLV
18 Ga.
1.2
Pre-Galvanized
8
203.2
2.376
60.4
45
(20.4)
2"
(50)
B3155-3X GLV
B3155-3X GLV
18 Ga.
1.2
Pre-Galvanized
8
203.2
2.876
73.1
54
(24.5)
21/2"
(65)
B3155-4X GLV
B3155-4X GLV
18 Ga.
1.2
Pre-Galvanized
8
203.2
3.500
88.9
66
(29.9)
3"
(80)
B3155-5X GLV
B3155-5X GLV
18 Ga.
1.2
Pre-Galvanized
8
203.2
4.000
101.6
75
(34.0)
31/2"
(90)
B3155-6X GLV
B3155-6X GLV
18 Ga.
1.2
Pre-Galvanized
8
203.2
4.500
114.3
84
(38.1)
4"
(100)
B3155-7X GLV
B3155-7X GLV
18 Ga.
1.2
Pre-Galvanized
8
203.2
5.000
127.0
93
(42.2)
5"
(125)
B3155-8X GLV
B3155-8X GLV
18 Ga.
1.2
Pre-Galvanized
8
203.2
5.562
141.3
105
(47.6)
5"
(125)
B3155-9X GLV
B3155-9X GLV
18 Ga.
1.2
Pre-Galvanized
8
203.2
6.624
168.2
126
(57.1)
6"
(150)
B3155-10Z GLV
B3155-10Z GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
7.626
193.7
218
(98.9)
8"
(200)
B3155-11Z GLV
B3155-11Z GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
8.626
219.1
247
(112.0)
8"
(200)
B3155-12Z GLV
B3155-12Z GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
9.624
244.4
273
(123.8)
10"
(250)
B3155-13Z GLV
B3155-13Z GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
10.750
273.1
304
(137.9)
10"
(250)
B3155-14Z GLV
B3155-14Z GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
11.750
298.4
332
(150.6)
12"
(300)
B3155-15Z GLV
B3155-15Z GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
12.750
323.8
360
(163.3)
12"
(300)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B3380 thru B3387 - 360° Calcium Silicate ShieldPre-Insulated Support -...
Eaton B-Line
17.10.2023
Fig. B3281 thru B3287 - Pipe Alignment Guide (TOLCO Fig. 420 thru Fig. 426)...
Eaton B-Line
17.10.2023
Fig. B3891 - B3897 Pipe Slide Assembly Series - Pipe Supports, Guides, Shie...
Eaton B-Line
17.10.2023
Fig. B3991 - B3993B Pipe Slide Assembly Series - Pipe Supports, Guides, Shi...
Eaton B-Line
17.10.2023
Fig. B3160 thru B3165 - Pipe Covering Protection Saddle (TOLCO Fig. 260 thr...
Eaton B-Line
17.10.2023
Fig. B3154 - Short Insulation Protection Shield (TOLCO Fig. 220) - Pipe Su...
Eaton B-Line
17.10.2023
Fig. B3090 - Pipe Support with U-Bolt (TOLCO Fig. 318) - Pipe Supports, Gui...
Eaton B-Line
17.10.2023
Support Bases Only - Dura-Blok Rooftop Supports
Eaton B-Line
17.10.2023
Fig. B3195 - I.P.S. Isolator (TOLCO Fig. 84) - Pipe Supports, Guides, Shiel...
Eaton B-Line
17.10.2023
DB__DS Series Support Bases With B22SH Vertical & Horizontal Channel Member...
Eaton B-Line
17.10.2023
DBR Series Support Base With Rod Risers & Pipe Roll - Dura-Blok Rooftop Su...
Eaton B-Line
17.10.2023
DBR Series Support Bases With B42 Channel & Pipe Roller - Dura-Blok Roofto...
Eaton B-Line
17.10.2023
Fig. B3098 - Adjustable Pipe Support With U-Bolt (TOLCO Fig. 313) - Pipe Su...
Eaton B-Line
17.10.2023
B3142 - Heavy Duty Pipe Clamp (TOLCO Fig. 4H) - Pipe Clamps
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求