Fig. B3098 - Adjustable Pipe Support With U-Bolt (TOLCO Fig. 313) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3098_asmtab.prj},{NB=B3098-4PLN},{BPN=B3098-4},{PS=4.00000000},{FINISH=Plain},{MAXPOD=4.25000000},{A=7.50000000},{B=1\"-8},{C=0.50000000},{UW=1.00000000},{AWT=340},{AWTKG=154.2},{LOD=},{TYPE=5},{B1=1.000},{PPATH=parts/b3098_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
MAXPOD
Max. Pipe O.D.
[Inch]
MAXPODMM
Max. Pipe O.D.
[mm]
A
[Inch]
AMM
A
[mm]
B
B - Bolt Size
ⁿ/ₐ
C
[Inch]
CMM
C
[mm]
UW
Use With B3088 Pipe Stand
[Inch]
AWT
Approx. Wt./100
[Lbs.]
AWTKG
Approx. Wt./100
[kg]
B3098-2 PLN
B3098-2 PLN
2
51
Plain
2 3/4
69.8
6
152.4
7/8"-9
3/8
9.5
1
210
95.2
B3098-21/2 PLN
B3098-21/2 PLN
2 1/2
64
Plain
3 1/4
82.5
6 1/2
165.1
7/8"-9
3/8
9.5
1
219
99.3
B3098-3 PLN
B3098-3 PLN
3
76
Plain
3 1/2
88.9
6 3/4
171.4
7/8"-9
3/8
9.5
1
240
108.8
B3098-31/2 PLN
B3098-31/2 PLN
3 1/2
89
Plain
3 1/2
88.9
6 3/4
171.4
7/8"-9
1/2
12.7
1
240
108.8
B3098-4 PLN
B3098-4 PLN
4
102
Plain
4 1/4
107.9
7 1/2
190.5
1"-8
1/2
12.7
1
340
154.2
B3098-5 PLN
B3098-5 PLN
5
127
Plain
4 1/2
114.3
7 3/4
196.8
1"-8
1/2
12.7
1
360
163.3
B3098-6 PLN
B3098-6 PLN
6
152
Plain
5 5/8
142.9
8 3/8
212.7
1 1/4"-7
5/8
15.9
1 1/4
580
263.1
B3098-8 PLN
B3098-8 PLN
8
203
Plain
6 3/4
171.4
9 1/2
241.3
1 1/4"-7
5/8
15.9
1 1/4
640
290.3
B3098-10 PLN
B3098-10 PLN
10
254
Plain
8
203.2
10
254.0
1 1/4"-7
3/4
19.0
1 1/4
1060
480.8
B3098-12 PLN
B3098-12 PLN
12
305
Plain
9 1/4
234.9
11 1/4
285.8
1 1/4"-7
7/8
22.2
1 1/4
1060
480.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求