Fig. B3097 - Pipe Saddle With Strap (TOLCO Fig. 311) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3097_asmtab.prj},{NB=B3097-16PLN},{BPN=B3097},{PS=16},{FINISH=Plain},{A=22.75000000},{B=11.5000},{C=3.75},{D=2.87500000},{E=3.50000000},{F=1.12500000},{BS=3/4\"-10},{AWT=5965},{AWTKG=2705.6},{LOD=},{BL=3.000},{ND=0.750},{PPATH=parts/b3097_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
BS
Bolt size
ⁿ/ₐ
AWT
Approx. Wt./100
[Lbs]
AWTKG
Approx. Wt./100
[kg]
B3097-4 PLN
B3097-4 PLN
4
102
Plain
8 1/2
215.9
3.6250
92.1
2.75
69.8
2 3/8
60.3
2 7/8
73.0
3/4
19.0
1/2"-13
1050
476.4
B3097-5 PLN
B3097-5 PLN
5
127
Plain
9 1/2
241.3
4.1560
105.6
2.75
69.8
2 3/8
60.3
2 7/8
73.0
3/4
19.0
1/2"-13
1162
527.1
B3097-6 PLN
B3097-6 PLN
6
152
Plain
11
279.4
4.6875
119.1
2.75
69.8
2 3/8
60.3
2 7/8
73.0
7/8
22.2
5/8"-11
1371
622.0
B3097-8 PLN
B3097-8 PLN
8
203
Plain
12 7/8
327.0
6.6875
169.9
3.75
95.2
2 3/8
60.3
2 7/8
73.0
1
25.4
5/8"-11
1751
794.4
B3097-10 PLN
B3097-10 PLN
10
254
Plain
16 3/4
425.4
7.7500
196.8
3.75
95.2
2 3/8
60.3
2 7/8
73.0
1
25.4
3/4"-10
2174
986.3
B3097-12 PLN
B3097-12 PLN
12
305
Plain
18 1/4
463.5
8.7500
222.2
3.75
95.2
2 3/8
60.3
2 7/8
73.0
1
25.4
3/4"-10
2496
1132.2
B3097-14 PLN
B3097-14 PLN
14
356
Plain
19 3/4
501.6
10.5000
266.7
3.75
95.2
2 7/8
73.0
3 1/2
88.9
1 1/8
28.6
3/4"-10
5220
2367.8
B3097-16 PLN
B3097-16 PLN
16
406
Plain
22 3/4
577.9
11.5000
292.1
3.75
95.2
2 7/8
73.0
3 1/2
88.9
1 1/8
28.6
3/4"-10
5965
2705.6
B3097-18 PLN
B3097-18 PLN
18
457
Plain
25 7/8
657.2
13.5000
342.9
3.75
95.2
4
101.6
4 1/2
114.3
1 1/4
31.8
3/4"-10
7265
3295.3
B3097-20 PLN
B3097-20 PLN
20
508
Plain
27 3/4
704.8
14.5000
368.3
4.75
120.6
4
101.6
4 1/2
114.3
1 3/8
34.9
3/4"-10
7722
3502.8
B3097-22 PLN
B3097-22 PLN
22
559
Plain
29 3/4
755.6
15.5000
393.7
4.75
120.6
4
101.6
4 1/2
114.3
1 3/8
34.9
3/4"-10
8336
3781.3
B3097-24 PLN
B3097-24 PLN
24
610
Plain
33
838.2
17.5000
444.5
4.75
120.6
4
101.6
4 1/2
114.3
1 5/8
41.3
7/8"-9
9583
4346.8
B3097-26 PLN
B3097-26 PLN
26
660
Plain
35
889.0
18.5000
469.9
3.75
95.2
4
101.6
4 1/2
114.3
2
50.8
7/8"-9
9913
4496.4
B3097-30 PLN
B3097-30 PLN
30
762
Plain
41 3/8
1050.9
20.6250
523.9
3.75
95.2
4
101.6
4 1/2
114.3
2
50.8
7/8"-9
13778
6249.6
B3097-32 PLN
B3097-32 PLN
32
813
Plain
43 3/8
1101.7
21.6250
549.3
3.80
96.5
4
101.6
4 1/2
114.3
2
50.8
7/8"-9
14481
6568.6
B3097-36 PLN
B3097-36 PLN
36
914
Plain
47 3/8
1203.3
23.6250
600.1
3.75
95.2
4
101.6
4 1/2
114.3
2
50.8
7/8"-9
15767
7151.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B3089 - Pipe Adjuster (TOLCO Fig. 319) - Pipe Supports, Guides, Shield...
Eaton B-Line
17.10.2023
Fig. B3094 - Flange Support (TOLCO Fig. 314) - Pipe Supports, Guides, Shiel...
Eaton B-Line
17.10.2023
Fig. B3098 - Adjustable Pipe Support With U-Bolt (TOLCO Fig. 313) - Pipe Su...
Eaton B-Line
17.10.2023
Fig. B3100 - Standard Clevis Hanger (TOLCO Fig.1) - Pipe Hangers
Eaton B-Line
17.10.2023
B3142 - Heavy Duty Pipe Clamp (TOLCO Fig. 4H) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3090 - Pipe Support with U-Bolt (TOLCO Fig. 318) - Pipe Supports, Gui...
Eaton B-Line
17.10.2023
Fig. B3256 - Hold-Down Anchor Clamp (TOLCO Fig. 405) - Pipe Supports, Guide...
Eaton B-Line
17.10.2023
Fig. B3088 - Base Stand (TOLCO Fig. 316) - Pipe Supports, Guides, Shields &...
Eaton B-Line
17.10.2023
Fig. B3088ST - Threaded Seismic Base Stand - Pipe Supports, Guides, Shields...
Eaton B-Line
17.10.2023
Fig. B3088T - Threaded Base Stand (TOLCO Fig. 316T) - Pipe Supports, Guides...
Eaton B-Line
17.10.2023
I.4CSEI - ROUND PIPE HOLDERS 2 pieces WITH RUBBER PROTECTION Stainless stee...
FG INOX
16.02.2017
Fig. B3092 - Adjustable Pipe Saddle Support with Yoke (TOLCO Fig. 318A) - ...
Eaton B-Line
17.10.2023
I.2CAS - ROUND PIPE HOLDERS 2 pieces Stainless steel 304 Delivered with 2 b...
FG INOX
16.02.2017
Fig. B3088S - Seismic Base Stand - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求