Fig. B3088ST - Threaded Seismic Base Stand - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3088st.prj},{NB=B3088ST-11/2_PLN6},{PN1=B3088ST-1 1/2},{PP=B3088ST-11/2},{PS=1/4\" x 8\" x 8\"},{PSMM=(6.3 x 203.2 x 203.2)},{FINISH=PLN},{SPS=1.50000000},{SH=6},{A=1.00000000},{H=0.56250000},{TL=1.50000000},{AWT=649},{AWTKG=(294.4)},{T1=0.250},{D1=8.000},{H2=0.488},{HH=18.000},{LOD=},{DX=1.900},{DI=1.610},{ND=1.8770}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Plate Size
[Inch]
PSMM
Plate Size
[mm]
SPS
Stand Pipe Size
[Inch]
SPSMM
Stand Pipe Size
[mm]
SHMM
Specify Height
[mm]
A
[Inch]
AMM
A
[mm]
H
H Dia.
[Inch]
HMM
H Dia.
[mm]
TL
Thread Length
[Inch]
TLMM
Thread Length
[mm]
AWT
Approx. Wt./100
[Lbs.]
AWTKG
Approx. Wt./100
[kg]
HH
Height
[Inch]
B3088ST-1X6 PLN
B3088ST-1X6 PLN
1/4" x 8" x 8"
(6.3 x 203.2 x 203.2)
1
25
152.4
1
25.4
9/16
14.3
1 1/2
38.1
495
(224.5)
18.000
B3088ST-1 1/4X6 PLN
B3088ST-1 1/4X6 PLN
1/4" x 8" x 8"
(6.3 x 203.2 x 203.2)
1 1/4
32
152.4
1
25.4
9/16
14.3
1 1/2
38.1
583
(264.4)
18.000
B3088ST-1 1/2X6 PLN
B3088ST-1 1/2X6 PLN
1/4" x 8" x 8"
(6.3 x 203.2 x 203.2)
1 1/2
38
152.4
1
25.4
9/16
14.3
1 1/2
38.1
649
(294.4)
18.000
B3088ST-2X6 PLN
B3088ST-2X6 PLN
1/4" x 8" x 8"
(6.3 x 203.2 x 203.2)
2
51
152.4
1
25.4
9/16
14.3
1 1/2
38.1
785
(356.1)
18.000
B3088ST-2 1/2X6 PLN
B3088ST-2 1/2X6 PLN
3/8" x 8 1/2" x 8 1/2"
(9.5 x 215.9 x 215.9)
2 1/2
64
152.4
1 1/4
31.8
9/16
14.3
1 1/2
38.1
1524
(691.3)
18.000
B3088ST-4X6 PLN
B3088ST-4X6 PLN
1/2" x 13 1/2" x 13 1/2"
(12.7 x 342.9 x 342.9)
4
102
152.4
1 1/2
38.1
15/16
23.8
2
50.8
3594
(1630.2)
18.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求