Fig. B3088 - Base Stand (TOLCO Fig. 316) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3088.prj},{NB=B3088-11/2_PLN6},{PN1=B3088-11/2},{PS=1/4\" x 6\" x 6\"},{PSMM=(6.3 x 152.4 x 152.4)},{FINISH=PLN},{SPS=1.50000000},{SH=6},{A=0.87500000},{H=0.75000000},{AWT=655},{AWTKG=(297.1)},{T1=0.250},{D1=6.000},{H2=0.488},{HH=18.000},{LOD=},{DX=1.900},{DI=1.610}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Plate Size
[Inch]
PSMM
Plate Size
[mm]
SPS
Stand Pipe Size
[Inch]
SPSMM
Stand Pipe Size
[mm]
SHMM
Specify Height
[mm]
A
[Inch]
AMM
A
[mm]
H
H Dia.
[Inch]
HMM
H Dia.
[mm]
B3088-3/4X6 PLN
B3088-3/4X6 PLN
1/4" x 6" x 6"
(6.3 x 152.4 x 152.4)
3/4
19
152
7/8
22.2
3/4
19.0
B3088-1X6 PLN
B3088-1X6 PLN
1/4" x 6" x 6"
(6.3 x 152.4 x 152.4)
1
25
152
7/8
22.2
3/4
19.0
B3088-11/4X6 PLN
B3088-11/4X6 PLN
1/4" x 6" x 6"
(6.3 x 152.4 x 152.4)
1 1/4
32
152
7/8
22.2
3/4
19.0
B3088-11/2X6 PLN
B3088-11/2X6 PLN
1/4" x 6" x 6"
(6.3 x 152.4 x 152.4)
1 1/2
38
152
7/8
22.2
3/4
19.0
B3088-2X6 PLN
B3088-2X6 PLN
1/4" x 6" x 6"
(6.3 x 152.4 x 152.4)
2
51
152
7/8
22.2
3/4
19.0
B3088-21/2X6 PLN
B3088-21/2X6 PLN
3/8" x 8" x 8"
(9.5 x 203.2 x 203.2)
2 1/2
64
152
1 1/4
31.8
13/16
20.6
B3088-3X6 PLN
B3088-3X6 PLN
3/8" x 12" x 12"
(9.5 x 304.8 x 304.8)
3
76
152
1 1/2
38.1
13/16
20.6
B3088-4X6 PLN
B3088-4X6 PLN
1/2" x 12" x 12"
(12.7 x 304.8 x 304.8)
4
102
152
1 1/2
38.1
15/16
23.8
B3088-6X6 PLN
B3088-6X6 PLN
1/2" x 18" x 18"
(12.7 x 457.2 x 457.2)
6
152
152
1 1/2
38.1
1 1/8
28.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求