Fig. B3264 - Spring Cushion Hanger - Pipe Rollers & Roller Supports
Eaton B-Line
Pipe Hangers
Pipe Rollers & Roller Supports
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_r_a_s/b3264.prj},{NB=B3264-1_PLN},{PNH=1},{FINISH=Plain},{A=3/8''-16},{AD=0.375},{C=3.00000000},{CMM=76.2},{D=1.68750000},{DMM=42.8},{SPS=30},{SPSKG=0.5},{ML=78},{MLKN=0.34},{AWT=100},{AWTKG=45.3},{LOD=},{CD=0.2625}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
A Rod Size
ⁿ/ₐ
C
C Free Height
[Inch]
CMM
C Free Height
[mm]
D
[Inch]
DMM
D
[mm]
SPS
Spring Deflection Per Spring
[Lbs./In.]
SPSKG
Spring Deflection Per Spring
[kg/mm]
ML
Maximum Load at 1 (25.4) Deflection-2 Springs
[Lbs.]
MLKN
Maximum Load at 1 (25.4) Deflection-2 Springs
[kN]
AWT
Approx. Wt./100 Pair
[Lbs.]
AWTKG
Approx. Wt./100 Pair
[kg]
B3264-1 PLN
B3264-1 PLN
Plain
3/8''-16
3
76.2
1 11/16
42.8
30
0.5
78
0.34
100
45.3
B3264-5 PLN
B3264-5 PLN
Plain
3/4''-10
4 5/8
117.5
2 5/16
58.7
707
12.6
1500
6.67
400
181.4
B3264-6 PLN
B3264-6 PLN
Plain
1''-8
4 7/8
123.8
3 1/4
82.5
1600
28.6
3200
14.23
700
317.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求