Fig. B3126 - Roller Support (TOLCO Fig. ROL-16) - Pipe Rollers & Roller Supports
Eaton B-Line
Pipe Hangers
Pipe Rollers & Roller Supports
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_r_a_s/b3126_asmtab.prj},{NB=B3126-4_to_6_PLN-4},{PN=B3126-4 to 6 PLN},{PN1=B3126-4_to_6_PLN},{PS=4.00000000},{RN=B},{FINISH=Plain},{A=1.43750000},{AMM=36.5},{B=7},{BMM=177.8},{D=8.624},{DMM=219.1},{E=0.56250000},{EMM=14.3},{SS=1/4\" x 15/8\"},{SSMM=(6.3 x 41.3)},{DL=600},{DLKN=2.67},{AWT=231},{AWTKG=104.8},{LOD=},{Z=2},{PPATH=parts/b3126_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
SS
Steel Size
[Inch]
SSMM
Steel Size
[mm]
DL
Design Load
[lbs]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs]
AWTKG
Approx. Wt./100
[kg]
B3126-2 to 3 1/2 PLN
B3126-2 to 3 1/2 PLN
50
Plain
1 7/16
36.5
6
152.4
3 11/64
80.6
7.624
193.7
9/16
14.3
1/4" x 15/8"
(6.3 x 41.3)
390
1.73
177
80.3
B3126-4 to 6 PLN
B3126-4 to 6 PLN
100
Plain
1 7/16
36.5
7
177.8
4 13/64
106.8
8.624
219.1
9/16
14.3
1/4" x 15/8"
(6.3 x 41.3)
600
2.67
231
104.8
B3126-8 to 10 PLN
B3126-8 to 10 PLN
200
Plain
1 13/16
46.0
8.748
222.3
7
177.8
10.374
263.5
9/16
14.3
1/4" x 15/8"
(6.3 x 41.3)
800
3.56
542
245.8
B3126-12 to 14 PLN
B3126-12 to 14 PLN
300
Plain
2 7/16
61.9
12.124
308.0
9 27/32
250.1
14.374
365.1
13/16
20.6
3/8" x 2"
(9.5 x 50.8)
1300
5.78
1040
471.7
B3126-16 to 20 PLN
B3126-16 to 20 PLN
400
Plain
2 5/8
66.7
13.124
333.4
11 7/8
301.6
15.374
390.5
13/16
20.6
3/8" x 2"
(9.5 x 50.8)
2300
10.23
1508
684.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求