Fig. B3120 - Roller Chair (TOLCO Fig. 325) - Pipe Rollers & Roller Supports
Eaton B-Line
Pipe Hangers
Pipe Rollers & Roller Supports
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_r_a_s/b3120_asmtab.prj},{NB=B3120-6_PLN},{PS=6.00000000},{PSMM=150},{FINISH=Plain},{PS1=6},{A=3.12500000},{AMM=79.4},{B=9.75000000},{BMM=247.6},{C=2.75000000},{CMM=242.9},{RBSD=1/2\"-13 x 11/2\"},{E=3.93750000},{EMM=100.0},{SS=3/8\" x 2\"},{SSMM=(9.5 x 50.8)},{DL=1000},{DLKN=4.45},{AWT=620},{AWTKG=281.2},{LOD=},{Z=4},{W=7.250},{H=3.875},{R=0.375},{G=2.000},{T=0.400},{D1=0.813},{D2=0.563},{PPATH=parts/b3120_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
RBSD
Recommended Bolt Size D (Not Included)
ⁿ/ₐ
E
[Inch]
EMM
E
[mm]
SS
Steel Size
[Inch]
SSMM
Steel Size
[mm]
DL
Design Load
[lbs]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs]
AWTKG
Approx. Wt./100
[kg]
B3120-2 PLN
B3120-2 PLN
2
50
Plain
1 1/4
31.7
4 5/8
117.5
1 1/2
104.8
3/8"-16 x 11/2"
1 9/16
39.7
1/4" x 11/4"
(6.3 x 31.7)
300
1.33
119
54.0
B3120-2 1/2 PLN
B3120-2 1/2 PLN
2 1/2
65
Plain
1 1/4
31.7
5 3/8
136.5
1 5/8
123.8
3/8"-16 x 11/2"
1 7/8
47.6
1/4" x 11/4"
(6.3 x 31.7)
600
2.67
146
66.2
B3120-3 PLN
B3120-3 PLN
3
80
Plain
2
50.8
6
152.4
1 3/4
139.7
3/8"-16 x 11/2"
2 3/16
55.6
1/4" x 11/4"
(6.3 x 31.7)
600
2.67
178
78.0
B3120-3 1/2 PLN
B3120-3 1/2 PLN
3 1/2
90
Plain
2
50.8
6 3/4
171.4
2 1/16
155.6
3/8"-16 x 11/2"
2 1/2
63.5
3/8" x 11/2"
(9.5 x 38.1)
600
2.67
264
119.7
B3120-4 PLN
B3120-4 PLN
4
100
Plain
2
50.8
7 1/4
184.1
2 5/16
171.4
1/2"-13 x 11/2"
2 3/4
69.8
3/8" x 11/2"
(9.5 x 38.1)
700
3.11
303
137.4
B3120-5 PLN
B3120-5 PLN
5
125
Plain
3
76.2
8 1/2
214.3
2 1/2
204.8
1/2"-13 x 11/2"
3 3/8
85.7
3/8" x 11/2"
(9.5 x 38.1)
700
3.11
401
181.9
B3120-6 PLN
B3120-6 PLN
6
150
Plain
3 1/8
79.4
9 3/4
247.6
2 3/4
242.9
1/2"-13 x 11/2"
3 15/16
100.0
3/8" x 2"
(9.5 x 50.8)
1000
4.45
620
281.2
B3120-8 PLN
B3120-8 PLN
8
200
Plain
3 3/8
85.7
12
304.8
3
303.2
5/8"-11 x 11/2"
5 1/16
128.6
3/8" x 2"
(9.5 x 50.8)
1300
5.78
874
396.4
B3120-10 PLN
B3120-10 PLN
10
250
Plain
5 1/4
133.3
14 1/4
366.7
3 5/8
357.2
5/8"-11 x 2"
6 1/4
158.7
1/2" x 2"
(12.7 x 50.8)
1700
7.56
1270
576.1
B3120-12 PLN
B3120-12 PLN
12
300
Plain
5 1/2
139.7
16 3/4
422.3
4 1/8
401.6
5/8"-11 x 2"
7 3/8
187.3
1/2" x 2"
(12.7 x 50.8)
2300
10.33
1918
870.0
B3120-14 PLN
B3120-14 PLN
14
350
Plain
6
152.4
18 1/4
463.5
4 5/8
450.8
5/8"-11 x 2"
8 1/4
209.5
1/2" x 21/2"
(12.7 x 63.5)
3100
13.79
2629
1192.5
B3120-16 PLN
B3120-16 PLN
16
400
Plain
8
203.2
21
533.4
5
501.6
5/8"-11 x 21/2"
9 1/4
239.7
5/8" x 21/2"
(15.9 x 63.5)
3900
17.35
3248
1473.3
B3120-18 PLN
B3120-18 PLN
18
450
Plain
9
228.6
23
584.2
5 1/4
555.6
5/8"-11 x 21/2"
10 3/8
263.5
5/8" x 21/2"
(15.9 x 63.5)
4200
18.68
4120
1868.8
B3120-20 PLN
B3120-20 PLN
20
500
Plain
10
254.0
25
635.0
5 3/4
615.9
3/4"-10 x 3"
11 1/2
292.1
5/8" x 3"
(15.9 x 76.2)
4500
20.01
5630
3553.7
B3120-24 PLN
B3120-24 PLN
24
600
Plain
12
304.8
30
762.0
7
733.4
3/4"-10 x 3"
13 3/4
350.8
3/4" x 3"
(19.0 x 76.2)
6000
26.69
7702
3493.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求