Fig. BL1400 - Hanger
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/bl1400.prj},{NB=BL1440ZN},{PN=BL1440 ZN},{PN1=BL1440ZN},{PS=1.50000000},{PSMM=40},{FINISH=Electro-Galvanized/Zinc Plated},{A=1.891},{B=0.25000000},{C=0.25000000},{D=0.875},{E=0.050},{F=3.625},{T=0.059},{AWT=17},{AWTKG=7.7},{LOD=},{H=1.62500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
A - Nom. Pipe O.D.
[Inch]
AMM
A - Nom. Pipe O.D.
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
BL1400 ZN
BL1400 ZN
1/2
15
Electro-Galvanized/Zinc P...
0.757
19.23
1/4
6.35
1/4
6.35
0.750
19.05
0.050
1.27
1.813
46.05
6
2.7
BL1410 ZN
BL1410 ZN
3/4
20
Electro-Galvanized/Zinc P...
0.986
25.04
1/4
6.35
1/4
6.35
0.875
22.22
0.050
1.27
2.062
52.37
7
3.2
BL1420 ZN
BL1420 ZN
1
25
Electro-Galvanized/Zinc P...
1.239
31.47
1/4
6.35
1/4
6.35
0.875
22.22
0.050
1.27
2.437
61.90
8
3.6
BL1430 ZN
BL1430 ZN
1 1/4
32
Electro-Galvanized/Zinc P...
1.700
43.18
1/4
6.35
1/4
6.35
0.875
22.22
0.050
1.27
2.906
73.81
10
4.5
BL1440 ZN
BL1440 ZN
1 1/2
40
Electro-Galvanized/Zinc P...
1.891
48.03
1/4
6.35
1/4
6.35
0.875
22.22
0.050
1.27
3.625
92.07
17
7.7
BL1450 ZN
BL1450 ZN
2
50
Electro-Galvanized/Zinc P...
2.286
58.06
5/16
7.94
1/4
6.35
1.250
31.75
0.060
1.52
3.750
95.25
25
11.3
BL1460 ZN
BL1460 ZN
2 1/2
65
Electro-Galvanized/Zinc P...
2.866
72.80
5/16
7.94
1/4
6.35
1.250
31.75
0.060
1.52
4.437
112.70
26
11.8
BL1470 ZN
BL1470 ZN
3
75
Electro-Galvanized/Zinc P...
3.488
88.60
5/16
7.94
5/16
7.94
1.250
31.75
0.060
1.52
5.000
127.00
33
14.9
BL1480 ZN
BL1480 ZN
3 1/2
90
Electro-Galvanized/Zinc P...
3.986
101.24
5/16
7.94
5/16
7.94
1.250
31.75
0.060
1.52
5.750
146.05
36
16.3
BL1490 ZN
BL1490 ZN
4
100
Electro-Galvanized/Zinc P...
4.483
113.87
1/2
12.70
1/2
12.70
1.750
44.45
0.080
2.03
7.000
177.80
40
18.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B2400 - Standard Pipe Strap (TOLCO Fig. 2STR) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3373 - Standard Riser Clamp (TOLCO Fig. 6) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3373C - PVC Coated Standard Riser Clamp (TOLCO Fig. 6PVC) - Pipe Clam...
Eaton B-Line
17.10.2023
Squar Flange type SMK series
NIPPON BEARING CO., LTD.
27.07.2020
B2000 Pipe Clamp - Pipe/Conduit Clamps & Hangers
Eaton B-Line
17.10.2023
Fig. B3191 - Return Line Straight J-Hook (TOLCO Fig. 41)
Eaton B-Line
17.10.2023
Fig. B3373F - Felt Lined Standard Riser Clamp (TOLCO Fig. 6F) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B2417 - Strut Mounted Pipe Guide - Pipe Supports, Guides, Shields & Sa...
Eaton B-Line
17.10.2023
Fig. 200H - Heavy Duty Band Hanger (For Trapeze)
Eaton B-Line
17.10.2023
Fig. B3198RCT - Extension Split Pipe Clamp
Eaton B-Line
17.10.2023
Fig. B3109 - Flat Top Clevis Hanger - Pipe Hangers
Eaton B-Line
17.10.2023
Support Bases Only - Dura-Blok Rooftop Supports
Eaton B-Line
17.10.2023
Fig. 120 - "U" Hanger
Eaton B-Line
17.10.2023
DB Series Support Base With B44 Channel - Dura-Blok Rooftop Supports
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求