Fig. B3198RCT - Extension Split Pipe Clamp
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3198_rct.prj},{NB=B3198RCT-3/4},{TS=0.75000000},{TS1=3/4},{TSMM=20},{FINISH=Dura-Copper},{RSA=3/8\"-16},{C=0.891},{CMM=22.6},{DL=180},{DLKN=.80},{AWT=14},{AWTKG=6.3},{LOD=},{E=0.375},{B=0.891},{CX=1.938},{F=0.547},{H=0.450},{J=0.203},{M=0.078},{N=0.190},{P=0.250},{S=0.281},{OD=0.875},{COL=0.96,0.73,0.25,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
TS
Tubing Size
[Inch]
TSMM
Tubing Size
[mm]
FINISH
Finish
ⁿ/ₐ
RSA
Rod Size A
ⁿ/ₐ
C
[Inch]
CMM
C
[mm]
DL
Design Load
[lbs]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs]
AWTKG
Approx. Wt./100
[kg]
B3198RCT-3/8
B3198RCT-3/8
3/8
10
Dura-Copper
3/8"-16
0.547
13.9
180
.80
12
5.4
B3198RCT-1/2
B3198RCT-1/2
1/2
15
Dura-Copper
3/8"-16
0.719
18.3
180
.80
12
5.4
B3198RCT-3/4
B3198RCT-3/4
3/4
20
Dura-Copper
3/8"-16
0.891
22.6
180
.80
14
6.3
B3198RCT-1
B3198RCT-1
1
25
Dura-Copper
3/8"-16
1.031
26.2
180
.80
17
7.7
B3198RCT-1 1/4
B3198RCT-1 1/4
1 1/4
32
Dura-Copper
3/8"-16
1.125
28.6
180
.80
17
7.7
B3198RCT-1 1/2
B3198RCT-1 1/2
1 1/2
40
Dura-Copper
3/8"-16
1.250
31.8
180
.80
22
10.0
B3198RCT-2
B3198RCT-2
2
50
Dura-Copper
3/8"-16
1.500
38.1
180
.80
26
11.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求