B3170CT - Adjustable Swivel Hanger for Copper Tubing (TOLCO Fig. 202)
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3170ct.prj},{NB=B3170CT2_CT},{PS=2.00000000},{PSMM=50},{PSPN1=2},{FINISH=Dura-Copper},{A=3/8-16},{RSH=0.375},{C=2.12500000},{CMM=54.0},{MRL=180},{MRLKN=0.80},{AWT=12},{AWTKG=5.4},{T=0.0478},{LOD=},{H=3.141},{E=0.923},{F=0.461},{G=0.100},{H2=3.141},{I=1.077},{J=1.327},{R=2.156},{R2=0.951},{R3=0.906},{R4=0.094},{ANG=106},{ANG2=106},{HOLE=0.636},{HOLE2=0.531},{W=0.500},{BW=0.625}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
Rod Size
ⁿ/ₐ
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
MRL
Max. Rec. Load
[lbs]
MRLKN
Max. Rec. Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3170CT-1/2 CT
B3170CT-1/2 CT
1/2
15
Dura-Copper
3/8-16
2.693
68.4
1 1/8
28.6
1.428
36.3
180
0.80
8
6.6
B3170CT-3/4 CT
B3170CT-3/4 CT
3/4
20
Dura-Copper
3/8-16
2.530
64.3
1 5/16
33.3
1.116
28.3
180
0.80
10
4.5
B3170CT-1 CT
B3170CT-1 CT
1
25
Dura-Copper
3/8-16
2.350
59.7
1 9/16
39.7
0.850
21.6
180
0.80
10
4.5
B3170CT-1 1/4 CT
B3170CT-1 1/4 CT
1 1/4
32
Dura-Copper
3/8-16
2.507
63.7
1 9/16
39.7
0.882
22.4
180
0.80
12
5.4
B3170CT-1 1/2 CT
B3170CT-1 1/2 CT
1 1/2
40
Dura-Copper
3/8-16
2.694
68.4
2
50.8
0.944
24.0
180
0.80
12
5.4
B3170CT-2 CT
B3170CT-2 CT
2
50
Dura-Copper
3/8-16
2.788
70.8
2 1/8
54.0
0.835
21.2
180
0.80
12
5.4
B3170CT-2 1/2 CT
B3170CT-2 1/2 CT
2 1/2
65
Dura-Copper
1/2-13
3.968
100.8
2 9/16
65.1
1.445
36.7
200
0.89
31
24.0
B3170CT-3 CT
B3170CT-3 CT
3
75
Dura-Copper
1/2-13
4.109
104.4
3 3/4
95.2
1.398
35.5
250
1.11
33
14.9
B3170CT-3 1/2 CT
B3170CT-3 1/2 CT
3 1/2
90
Dura-Copper
1/2-13
4.609
117.1
3 1/4
82.5
1.648
41.9
300
1.33
39
17.2
B3170CT-4 CT
B3170CT-4 CT
4
100
Dura-Copper
1/2-13
4.945
125.6
3 9/16
89.6
1.695
43.1
360
1.60
40
18.1
B3170CT-5 CT
B3170CT-5 CT
5
125
Dura-Copper
1/2-13
5.445
138.3
4 5/16
109.5
1.695
43.1
480
2.19
95
43.1
B3170CT-6 CT
B3170CT-6 CT
6
150
Dura-Copper
1/2-13
6.070
154.2
5 3/16
131.8
1.820
46.2
630
2.80
118
53.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求