Fig. B3108 - Extended Clevis Hanger (TOLCO Fig.1A) - Pipe Hangers
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3108_asmtab.prj},{NB=B3108-2-1/2_PLN},{BPN=B3108},{PS=2.50000000},{FINISH=PLN},{A=1/2-13},{A1=0.50000},{B=9.126},{B1=9.12600},{C=7.657},{C1=7.65700},{D=7.56250000},{DMM=192.1},{E=2.50000000},{EMM=63.5},{F=2.00000000},{FMM=50.8},{H=4},{HMM=101.6},{DL=1350},{DLKN=6.00},{AWT=177},{AWTKG=80.3},{PSTEXT=2-1/2},{LOD=},{SCREWPN=5/16-18x4-1/4HHCS},{NUTPN=0.31250},{PPATH=parts/b3108_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Nominal Pipe Size
[Inch]
PSMM
Nominal Pipe Size
[mm]
A
A - Rod Size
[Inch]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
H
[Inch]
HMM
[mm]
DL
Design Load
[lbs.]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3108-3/4 PLN
B3108-3/4 PLN
3/4
19
3/8-16
4.375
111.1
3.812
96.8
3 1/16
77.8
2 1/2
63.5
1/2
12.7
2
50.8
730
3.25
45
20.4
B3108-1 PLN
B3108-1 PLN
1
25
3/8-16
4.750
120.6
4.062
103.2
3 1/4
82.5
2 1/2
63.5
5/8
15.9
2
50.8
730
3.25
49
22.2
B3108-1-1/4 PLN
B3108-1-1/4 PLN
1 1/4
32
3/8-16
5.375
136.5
4.500
114.3
3 5/16
84.1
2 1/2
63.5
7/8
22.2
2
50.8
730
3.25
55
24.9
B3108-1-1/2 PLN
B3108-1-1/2 PLN
1 1/2
38
3/8-16
6.875
174.6
5.906
150.0
5 1/8
130.2
2 1/2
63.5
1 3/16
30.2
2
50.8
730
3.25
67
30.4
B3108-2 PLN
B3108-2 PLN
2
51
3/8-16
8.218
208.7
6.999
177.8
6 7/8
174.6
2 1/2
63.5
1 5/8
41.3
4
101.6
730
3.25
83
37.6
B3108-2-1/2 PLN
B3108-2-1/2 PLN
2 1/2
64
1/2-13
9.126
231.8
7.657
194.5
7 9/16
192.1
2 1/2
63.5
2
50.8
4
101.6
1350
6.00
177
80.3
B3108-3 PLN
B3108-3 PLN
3
76
1/2-13
10.195
259.0
8.414
213.7
7 7/8
200.0
2 1/2
63.5
2
50.8
4
101.6
1350
6.00
191
86.6
B3108-4 PLN
B3108-4 PLN
4
102
5/8-11
11.504
292.2
9.182
233.2
8 3/8
212.7
2 1/2
63.5
2
50.8
4
101.6
1430
6.36
237
107.5
B3108-5 PLN
B3108-5 PLN
5
127
5/8-11
12.618
320.5
9.806
249.1
9 1/8
231.8
2 1/2
63.5
2
50.8
4
101.6
1430
6.36
302
137.0
B3108-6 PLN
B3108-6 PLN
6
152
3/4-10
14.188
360.4
10.813
274.7
9 11/16
246.0
3
76.2
2
50.8
4
101.6
1940
8.63
397
180.1
B3108-8 PLN
B3108-8 PLN
8
203
3/4-10
16.750
425.4
12.375
314.3
11 1/8
282.6
3 1/2
88.9
2 5/16
58.7
4
101.6
2000
8.89
582
264.0
B3108-10 PLN
B3108-10 PLN
10
254
7/8-9
19.250
488.9
13.812
350.8
12 5/16
312.7
3 1/2
88.9
2 5/16
58.7
4
101.6
3600
16.01
968
439.1
B3108-12 PLN
B3108-12 PLN
12
305
7/8-9
21.625
549.3
15.187
385.7
13 5/8
346.1
3 1/2
88.9
2 5/8
66.7
4
101.6
3800
16.90
1221
553.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求