Fig. B3106 - Vee Bottom Clevis Hanger (TOLCO Fig.1V) - Pipe Hangers
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3106_asmtab.prj},{NB=B3106-2_PLN},{PNH=B3106-2},{PS=1/2 - 2},{PSMM=15 - 50},{FINISH=PLN},{A=3/8-16},{A1=0.37500},{B=5.302},{BMM=137.1},{C=4.094},{CMM=104.0},{D=3.3125},{DMM=84.1},{E=1.6250},{EMM=41.3},{DL=150},{DLKN=0.67},{AWT=60},{AWTKG=27.2},{T=0.104},{PSTEXT=2},{LOD=},{A2=4.094},{C2=0.375},{D2=0.313},{F=2.438},{G=2.688},{H=3.990},{K=1.750},{W=0.750},{BL=3.500},{TL=0.750},{NDM=0.31250},{HB=0.20313},{FB=0.50000},{GB=0.57700},{PPATH=parts/parts_dabo/b3106_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
A
A - Rod Size
[Inch]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
Rod Take-Out D
[Inch]
DMM
Rod Take-Out D
[mm]
E
Adjustment E
[Inch]
EMM
Adjustment E
[mm]
DL
Design Load
[lbs.]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3106-2_PLN
B3106-2 PLN
1/2 - 2
15 - 50
3/8-16
5.302
137.1
4.094
104.0
3.3125
84.1
1.6250
41.3
150
0.67
60
27.2
B3106-4_PLN
B3106-4 PLN
2 1/2 - 4
65 - 100
1/2-13
9.286
238.9
6.969
177.0
4.8125
122.2
2.1875
55.6
150
0.67
143
64.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求