Fig. B3104 - Light-Duty Clevis Hanger - Pipe Hangers
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3104_asmtab.prj},{NB=B3104-1-1/2_PLN},{BPN=B3104},{PS=1.50000000},{FINISH=PLN},{A=3/8-16},{A1=0.37500},{D=2.00000000},{DMM=50.8},{E=2.50000000},{EMM=63.5},{F=1.00000000},{FMM=25.4},{DL=250},{DLKN=1.11},{AWT=30},{AWTKG=13.6},{PSTEXT=1-1/2},{LOD=},{SCREWPN=1/4-20x2-3/4HHCS},{NUTPN=0.25000},{PPATH=parts/b3104_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
A
A - Rod Size
[Inch]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
D - Rod Take-Out
[Inch]
DMM
D - Rod Take-Out
[mm]
E
[Inch]
EMM
E
[mm]
F
F - Adjustment
[Inch]
FMM
F - Adjustment
[mm]
DL
Design Load
[lbs.]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3104-1/2 PLN
B3104-1/2 PLN
1/2
13
3/8-16
2.345
59.6
1.907
48.4
13/16
20.6
2 1/2
63.5
7/16
11.1
150
0.67
13
5.9
B3104-3/4 PLN
B3104-3/4 PLN
3/4
19
3/8-16
2.663
67.6
2.100
53.3
1
25.4
2 1/2
63.5
7/16
11.1
250
1.11
22
10.0
B3104-1 PLN
B3104-1 PLN
1
25
3/8-16
2.882
73.2
2.194
55.7
1 3/8
34.9
2 1/2
63.5
9/16
14.3
250
1.11
24
10.9
B3104-1-1/4 PLN
B3104-1-1/4 PLN
1 1/4
32
3/8-16
3.663
93.0
2.788
70.8
1 3/4
44.4
2 1/2
63.5
13/16
20.6
250
1.11
29
13.1
B3104-1-1/2 PLN
B3104-1-1/2 PLN
1 1/2
38
3/8-16
4.195
106.6
3.226
81.9
2
50.8
2 1/2
63.5
1
25.4
250
1.11
30
13.6
B3104-2 PLN
B3104-2 PLN
2
51
3/8-16
4.561
115.8
3.342
84.9
2 15/16
74.6
2 1/2
63.5
1 3/4
44.4
250
1.11
35
15.9
B3104-2-1/2 PLN
B3104-2-1/2 PLN
2 1/2
64
1/2-13
6.601
167.7
5.132
130.4
3 7/16
87.3
2 1/2
63.5
2
50.8
350
1.55
82
37.2
B3104-3 PLN
B3104-3 PLN
3
76
1/2-13
6.345
161.2
4.564
115.9
3 3/4
95.2
2 1/2
63.5
2
50.8
350
1.55
91
41.3
B3104-3-1/2 PLN
B3104-3-1/2 PLN
3 1/2
89
1/2-13
7.476
189.9
5.445
138.3
4
101.6
2 1/2
63.5
2
50.8
350
1.55
98
44.4
B3104-4 PLN
B3104-4 PLN
4
102
1/2-13
7.750
196.8
5.469
138.9
4 9/16
115.9
2 1/2
63.5
2 3/16
55.6
400
1.78
132
59.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求