Fig. B3100F - Standard Clevis Hanger - Felt Lined (TOLCO Fig.1F) - Pipe Hangers
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3100f_asmtab.prj},{NB=B3100F-2_PLN},{BPN=B3100F},{PS=2.00000000},{FINISH=PLN},{A=3/8-16},{A1=0.37500},{B=4.367},{B1=4.36750000},{C=3.273},{C1=3.27350000},{D=2.50000000},{DMM=63.5},{E=2.50000000},{EMM=63.5},{F=1.62500000},{FMM=41.3},{DL=730},{DLKN=3.25},{AWT=52},{AWTKG=23.6},{PSTEXT=2},{LOD=},{SCREWPN=1/4-20x3-1/2HHCS},{NUTPN=0.25000},{PPATH=parts/b3100f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Nominal Pipe Size
[Inch]
PSMM
Nominal Pipe Size
[mm]
A
A - Rod Size
[Inch]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
F
F - Adjustment
[Inch]
FMM
F - Adjustment
[mm]
DL
Design Load
[lbs.]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3100F-1/2 PLN
B3100F-1/2 PLN
1/2
13
3/8-16
2.026
51.5
1.714
43.5
15/16
23.8
2 1/2
63.5
7/16
11.1
730
3.25
25
11.3
B3100F-3/4 PLN
B3100F-3/4 PLN
3/4
19
3/8-16
2.400
61.0
1.962
49.8
1 1/8
28.6
2 1/2
63.5
1/2
12.7
730
3.25
29
13.1
B3100F-1 PLN
B3100F-1 PLN
1
25
3/8-16
2.775
70.5
2.212
56.2
1 3/8
34.9
2 1/2
63.5
5/8
15.9
730
3.25
35
15.9
B3100F-1-1/4 PLN
B3100F-1-1/4 PLN
1 1/4
32
3/8-16
3.400
86.4
2.650
67.3
1 13/16
46.0
2 1/2
63.5
7/8
22.2
730
3.25
40
18.1
B3100F-1-1/2 PLN
B3100F-1-1/2 PLN
1 1/2
38
3/8-16
3.900
99.1
3.056
77.6
2 1/4
57.1
2 1/2
63.5
1 3/16
30.2
730
3.25
42
19.0
B3100F-2 PLN
B3100F-2 PLN
2
51
3/8-16
4.367
110.9
3.273
83.1
2 1/2
63.5
2 1/2
63.5
1 5/8
41.3
730
3.25
52
23.6
B3100F-2-1/2 PLN
B3100F-2-1/2 PLN
2 1/2
64
1/2-13
5.256
133.5
3.912
99.4
3 1/16
77.8
2 1/2
63.5
2
50.8
1350
6.00
90
40.8
B3100F-3 PLN
B3100F-3 PLN
3
76
1/2-13
6.357
161.5
4.700
119.4
3 15/16
100.0
2 1/2
63.5
2
50.8
1350
6.00
110
49.9
B3100F-3-1/2 PLN
B3100F-3-1/2 PLN
3 1/2
89
1/2-13
7.148
181.6
5.242
133.1
4 1/16
103.2
2 1/2
63.5
2
50.8
1350
6.00
142
64.4
B3100F-4 PLN
B3100F-4 PLN
4
102
5/8-11
7.604
193.1
5.447
138.4
4 3/8
111.1
2 1/2
63.5
2
50.8
1430
6.36
132
59.9
B3100F-5 PLN
B3100F-5 PLN
5
127
5/8-11
8.655
219.8
5.968
151.6
5
127.0
2 1/2
63.5
2
50.8
1430
6.36
215
97.5
B3100F-6 PLN
B3100F-6 PLN
6
152
3/4-10
10.211
259.4
6.962
176.8
5 11/16
144.5
3
76.2
2
50.8
1940
8.63
320
145.1
B3100F-8 PLN
B3100F-8 PLN
8
203
3/4-10
12.633
320.9
8.383
212.9
7 1/8
181.0
3 1/2
88.9
2 5/16
58.7
2000
8.89
485
220.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B3690 - J-Hanger for Pipe or Conduit (TOLCO Fig. 3)
Eaton B-Line
17.10.2023
Fig. B3690F - Felt Lined J-Hanger for Copper Tubing (TOLCO Fig. 3F)
Eaton B-Line
17.10.2023
Fig. B3100C - Standard Clevis Hanger - Plastic Coated (TOLCO Fig.1PVC) - Pi...
Eaton B-Line
17.10.2023
Fig. B3690C - PVC Coated J-Hanger for Pipe or Conduit (TOLCO Fig. 3PVC)
Eaton B-Line
17.10.2023
Fig. B3104CT - Clevis Hanger (TOLCO Fig. 81) - Pipe Hangers
Eaton B-Line
17.10.2023
Fig. B3104 - Light-Duty Clevis Hanger - Pipe Hangers
Eaton B-Line
17.10.2023
Fig. B3102 - A.W.W.A. Clevis Hanger (TOLCO Fig.1CI) - Pipe Hangers
Eaton B-Line
17.10.2023
Fig. B3109 - Flat Top Clevis Hanger - Pipe Hangers
Eaton B-Line
17.10.2023
Fig. 25 - Surge Restrainer - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3100 - Standard Clevis Hanger (TOLCO Fig.1) - Pipe Hangers
Eaton B-Line
17.10.2023
BH Strap Hangers
Eaton B-Line
17.10.2023
Fig. 200F - "Trimline" Adjustable Band Hanger with Felt Lining (Cooper B-Li...
Eaton B-Line
17.10.2023
B3170 - Adjustable Band Hanger (TOLCO Fig. 2)
Eaton B-Line
17.10.2023
DBE Series Support Base With Rod Risers & Channel - Dura-Blok Rooftop Supp...
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求