Fig. 200H - Heavy Duty Band Hanger (For Trapeze)
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/200h.prj},{NB=200H-21/2-3/8GLV},{PS=2.50000000},{PSMM=65},{FINISH=Pre-Galvanized},{RS=3/8},{MRL=1200},{MRLKN=5.34},{H=4.438},{R=3.000},{T=0.108},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
MRL
Max. Rec. Load
[lbs]
MRLKN
Max. Rec. Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
200H-2-3/8 GLV
200H-2-3/8 GLV
2
50
Pre-Galvanized
4 9/16
115.9
3.204
81.4
1200
5.34
48
21.8
200H-2 1/2-3/8 GLV
200H-2 1/2-3/8 GLV
2 1/2
65
Pre-Galvanized
5 5/16
134.9
3.704
94.1
1200
5.34
59
26.7
200H-3-3/8 GLV
200H-3-3/8 GLV
3
75
Pre-Galvanized
5 3/4
146.0
3.829
97.3
1200
5.34
63
28.6
200H-4-3/8 GLV
200H-4-3/8 GLV
4
100
Pre-Galvanized
6 7/8
174.6
4.455
113.1
1200
5.34
76
34.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求