Fig. B3373F - Felt Lined Standard Riser Clamp (TOLCO Fig. 6F) - Pipe Clamps
Eaton B-Line
Pipe Hangers
Pipe Clamps
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_clamps/b3373f_asmtab.prj},{NB=B3373F_1_PLN},{MODEL=B3373},{PS=1.00000000},{PS1=1},{FINISH=Plain},{L=9.56250000},{BS=3/8\"-16 x 11/4\"},{DL=255},{DLN=(1.13)},{AWT=109},{AWTKG=(49.4)},{LOD=},{PPATH=parts/b3373f_asmtpl.prj},{ASSCFGPRA=b3373f}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
L
[Inch]
LMM
L
[mm]
BS
Bolt Size
ⁿ/ₐ
DL
Desing Load
[Lbs.]
DLN
Desing Load
[kN]
AWT
Appprox. Wt./100
[Lbs.]
AWTKG
Appprox. Wt./100
[kg]
B3373F-1/2 PLN
B3373F-1/2 PLN
1/2
13
Plain
9
228.6
3/8"-16 x 11/4"
255
(1.13)
101
(45.9)
B3373F-3/4 PLN
B3373F-3/4 PLN
3/4
19
Plain
9 1/4
234.9
3/8"-16 x 11/4"
255
(1.13)
105
(47.7)
B3373F-1 PLN
B3373F-1 PLN
1
25
Plain
9 9/16
242.9
3/8"-16 x 11/4"
255
(1.13)
109
(49.4)
B3373F-1 1/4 PLN
B3373F-1 1/4 PLN
1 1/4
32
Plain
10
254.0
3/8"-16 x 11/4"
255
(1.13)
112
(50.9)
B3373F-1 1/2 PLN
B3373F-1 1/2 PLN
1 1/2
38
Plain
10 1/4
260.3
3/8"-16 x 11/2"
255
(1.13)
113
(51.1)
B3373F-2 PLN
B3373F-2 PLN
2
51
Plain
10 3/4
273.1
3/8"-16 x 11/2"
255
(1.13)
165
(75.0)
B3373F-2 1/2 PLN
B3373F-2 1/2 PLN
2 1/2
64
Plain
11 1/4
285.8
3/8"-16 x 11/2"
390
(1.73)
180
(81.6)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求