Fig. B3373CT - Cooper Tubing Riser Clamp (TOLCO Fig. 82) - Pipe Clamps
Eaton B-Line
Pipe Hangers
Pipe Clamps
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_clamps/b3373ct_asmtab.prj},{NB=B3373CT-2},{MODEL=B3373CT},{PS=2.00000000},{PS1=2},{FINISH=Dura-Copper},{L=10.438},{BS=3/8\"-16 x 11/4\"},{DL=150},{DLN=(.67)},{AWT=120},{AWTKG=(54.5)},{LOD=},{PPATH=parts/b3373ct_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
L
[Inch]
LMM
L
[mm]
BS
Bolt Size
ⁿ/ₐ
DL
Desing Load
[Lbs.]
DLN
Desing Load
[kN]
AWT
Appprox. Wt./100
[Lbs.]
AWTKG
Appprox. Wt./100
[kg]
B3373CT-1/2
B3373CT-1/2
1/2
12.7
Dura-Copper
8.750
222.2
5/16"-18 x 1"
75
(.33)
72
(32.6)
B3373CT-3/4
B3373CT-3/4
3/4
19.0
Dura-Copper
9.063
230.2
5/16"-18 x 1"
75
(.33)
73
(33.2)
B3373CT-1
B3373CT-1
1
25.4
Dura-Copper
9.313
236.6
3/8"-16 x 1"
120
(.53)
74
(33.6)
B3373CT-1 1/4
B3373CT-1 1/4
1 1/4
31.8
Dura-Copper
9.625
244.5
3/8"-16 x 1"
150
(.67)
77
(34.8)
B3373CT-1 1/2
B3373CT-1 1/2
1 1/2
38.1
Dura-Copper
9.750
247.6
3/8"-16 x 11/4"
150
(.67)
111
(50.3)
B3373CT-2
B3373CT-2
2
50.8
Dura-Copper
10.438
265.1
3/8"-16 x 11/4"
150
(.67)
120
(54.5)
B3373CT-2 1/2
B3373CT-2 1/2
2 1/2
63.5
Dura-Copper
10.750
273.1
3/8"-16 x 11/4"
300
(1.33)
128
(58.1)
B3373CT-3
B3373CT-3
3
76.2
Dura-Copper
11.438
290.5
3/8"-16 x 11/4"
300
(1.33)
136
(61.5)
B3373CT-3 1/2
B3373CT-3 1/2
3 1/2
88.9
Dura-Copper
11.938
303.2
3/8"-16 x 11/4"
300
(1.33)
145
(65.7)
B3373CT-4
B3373CT-4
4
101.6
Dura-Copper
12.500
317.5
1/2"-13 x 13/4"
300
(1.33)
170
(77.3)
B3373CT-5
B3373CT-5
5
127.0
Dura-Copper
13.625
346.1
1/2"-13 x 2"
500
(2.22)
355
(161.0)
B3373CT-6
B3373CT-6
6
152.4
Dura-Copper
14.625
371.5
1/2"-13 x 2"
500
(2.22)
386
(175.1)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B3373 - Standard Riser Clamp (TOLCO Fig. 6) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3373CTC - PVC Coated Cooper Tubing Riser Clamp (TOLCO Fig. 82PVC) - P...
Eaton B-Line
17.10.2023
Fig. B3132 - Two-Bolt Underground Clamp (TOLCO Fig. 9) - Pipe Clamps
Eaton B-Line
17.10.2023
B3140 - Standard Pipe Clamp (TOLCO Fig. 4) - Pipe Clamps
Eaton B-Line
17.10.2023
B3134 - Double Bolt Underground Socket Clamp (TOLCO Fig. 14) - Pipe Clamps
Eaton B-Line
17.10.2023
B3134W - Plate Washer (TOLCO Fig. 14X) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3132W - Lug Washer (TOLCO Fig. 9X) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3175 - Ring and Bolt Hanger - v1
Eaton B-Line
17.10.2023
B22 Channel & Combinations - Channels
Eaton B-Line
17.10.2023
Fig. 1CBS - Clevis Pipe Spacer (Cooper B-Line B3100PS)
Eaton B-Line
17.10.2023
Fig. B2400 - Standard Pipe Strap (TOLCO Fig. 2STR) - Pipe Clamps
Eaton B-Line
17.10.2023
KWIK-CLIP™ Series - Threaded Rod Tubing Clip - Pipe Clamps
Eaton B-Line
17.10.2023
DB Series Support Base With B44 Channel - Dura-Blok Rooftop Supports
Eaton B-Line
17.10.2023
B3142 - Heavy Duty Pipe Clamp (TOLCO Fig. 4H) - Pipe Clamps
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求