Fig. 4B - Pipe Clamp for Sway Bracing (Cooper B-Line B386) - Pipe Clamps
Eaton B-Line
Pipe Hangers
Pipe Clamps
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_clamps/4b_asmtab.prj},{NB=4B-2_1/2_PLN},{PS=2.50000000},{PS1=2_1/2},{PSMM=65},{FINISH=PLN},{A=1/2\"-13},{B=1.75000000},{BMM=44.4},{C=5.463},{CMM=138.8},{D=5.375},{DMM=136.5},{BS=3/8\"-16},{DL=440},{DLN=1.78},{AWT=176},{AWTKG=5.4},{LOD=},{PPATH=parts_krza/4b_sb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
A
Rod Size A
ⁿ/ₐ
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
BS
Bolt Size
ⁿ/ₐ
DL
Design Load
[lbs.]
DLN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
4B-3/4 PLN
4B-3/4 PLN
3/4
20
3/8"-16
1
25.4
3.250
73.0
2.613
66.4
5/16"-18
330
1.47
56
3.6
4B-1 PLN
4B-1 PLN
1
25
3/8"-16
1
25.4
3.499
88.9
2.879
73.1
5/16"-18
330
1.47
60
3.6
4B-1 1/4 PLN
4B-1 1/4 PLN
1 1/4
32
3/8"-16
1
25.4
3.874
98.4
3.224
81.9
5/16"-18
330
1.47
74
4.5
4B-1 1/2 PLN
4B-1 1/2 PLN
1 1/2
40
3/8"-16
1
25.4
4.124
104.7
3.464
88.0
5/16"-18
330
1.47
79
5.0
4B-2 PLN
4B-2 PLN
2
50
3/8"-16
1 1/2
38.1
4.688
119.1
4.625
117.5
5/16"-18
440
1.78
156
5.0
4B-2 1/2 PLN
4B-2 1/2 PLN
2 1/2
65
1/2"-13
1 3/4
44.4
5.463
138.8
5.375
136.5
3/8"-16
440
1.78
176
5.4
4B-3 PLN
4B-3 PLN
3
80
1/2"-13
1 7/8
47.6
6.188
157.2
6.125
155.6
3/8"-16
660
2.93
198
6.3
4B-3 1/2 PLN
4B-3 1/2 PLN
3 1/2
90
1/2"-13
2
50.8
6.813
173.1
6.750
171.4
3/8"-16
660
2.93
219
7.2
4B-4 PLN
4B-4 PLN
4
100
5/8"-11
2
50.8
7.313
185.8
7.250
184.1
1/2"-13
800
3.56
288
8.1
4B-5 PLN
4B-5 PLN
5
125
5/8"-11
2
50.8
8.712
221.3
8.313
211.2
5/8"-11
980
4.36
390
8.1
4B-6 PLN
4B-6 PLN
6
150
3/4"-10
2 1/8
54.0
10.438
265.1
9.500
241.3
5/8"-11
980
4.36
448
8.1
4B-8 PLN
4B-8 PLN
8
200
7/8"-9
2 1/8
54.0
12.187
309.5
11.500
292.1
3/4"-10
1200
5.34
691
8.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. BL1400 - Hanger
Eaton B-Line
17.10.2023
Fig. B3148 - Offset Pipe Clamp (TOLCO Fig. 7) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B2400 - Standard Pipe Strap (TOLCO Fig. 2STR) - Pipe Clamps
Eaton B-Line
17.10.2023
B3149 - Extended Pipe Clamp (TOLCO Fig. 8) - Pipe Clamps
Eaton B-Line
17.10.2023
B3180FL - Flush Mount Pipe Strap (TOLCO Fig. 20S) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3373 - Standard Riser Clamp (TOLCO Fig. 6) - Pipe Clamps
Eaton B-Line
17.10.2023
B3140 - Standard Pipe Clamp (TOLCO Fig. 4) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3198H - Hinged Extension Split Pipe Clamp (TOLCO Fig. 302) - Pipe Han...
Eaton B-Line
17.10.2023
B3180 - Standard Pipe Strap (TOLCO Fig. 20) - Pipe Clamps
Eaton B-Line
17.10.2023
B3144 - Standard Double Bolt Pipe Clamp (TOLCO Fig. 5) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3198RCT - Extension Split Pipe Clamp
Eaton B-Line
17.10.2023
B3141 - A.W.W.A. Pipe Clamp (TOLCO Fig. 4CI) - Pipe Clamps
Eaton B-Line
17.10.2023
B3142 - Heavy Duty Pipe Clamp (TOLCO Fig. 4H) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3198R - Extension Split Pipe Clamp
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求