B409UF-12, B409UF-18, B409UF-21 - Under Floor Support Bracket
Eaton B-Line
Bolted Framing (Strut Systems)
Supports
Powered by
CAD模型選擇
{cooperbline/bolted_framing/supports/ft_fast_us_uf_supp_b.prj},{NB=B409UF-12},{PN=B409UF-12},{A=12inch},{A1=12},{AMM=300},{THREAD=12\"},{THREADMM=300},{QTY=1},{WPB=3.6},{WPBKG=1.63},{FINISH=Electroplated Zinc Galvanized Finish applied after fabrication},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
THREAD
Thread
[Inch]
THREADMM
Thread
[mm]
QTY
Box Quantity
ⁿ/ₐ
WPB
Wt. Per Box
[lbs.]
WPBKG
Wt. Per Box
[kg]
FINISH
Finish
ⁿ/ₐ
B409UF-12
B409UF-12
12"
300
12"
300
1
3.6
1.63
Electroplated Zinc Galvan...
B409UF-18
B409UF-18
18"
450
18"
450
1
4.5
2.04
Electroplated Zinc Galvan...
B409UF-21
B409UF-21
21"
533
21"
533
1
5.4
2.45
Electroplated Zinc Galvan...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求