目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EW-R-WD - Adjustable elbow couplings with taper
Conexa
DIN Verschraubungen
Einstellbare Stutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_5_einstellbar/c_ew_r_wd_asmtab.prj},{NB=C-EW 42 LR WD },{BEZ1=EW 42 LR WD},{AUS=Set},{MAT=C},{DW=FKM},{BAU=L},{T=G1 1/2A},{D1=42},{D3=36},{D4=36},{D5=55},{L1=51},{L2=40.0},{L3=75.0},{L4=22},{L5=63},{S1=50},{S2=60},{S3=55},{PPATH=assemblies/ew_r_wd_asmtpl.prj},{KGEINZEL=112.8},{KGM=21.6},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
T
Thread
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-EW 06 LR WD
C-EW 06 LR WD
L
315
G1/8A
6
4
4
14
19
12.0
34.5
8
26
12
14
14
4.6
CONEXA C-EW 08 LR WD
C-EW 08 LR WD
L
315
G1/4A
8
6
6
19
21
14.0
37.5
12
29
12
17
19
8
CONEXA C-EW 10 LR WD
C-EW 10 LR WD
L
315
G1/4A
10
8
6
19
22
15.0
40.0
12
30
14
19
19
10
CONEXA C-EW 12 LR WD
C-EW 12 LR WD
L
315
G3/8A
12
10
9
22
24
17.0
42.0
12
32
17
22
22
13.6
CONEXA C-EW 15 LR WD
C-EW 15 LR WD
L
315
G1/2A
15
12
11
27
28
21.0
46.5
14
36
19
27
27
23.9
CONEXA C-EW 18 LR WD
C-EW 18 LR WD
L
315
G1/2A
18
15
14
27
31
23.5
50.0
14
40
24
32
27
30
CONEXA C-EW 22 LR WD
C-EW 22 LR WD
L
160
G3/4A
22
19
18
32
35
27.5
55.0
16
44
27
36
32
41.7
CONEXA C-EW 28 LR WD
C-EW 28 LR WD
L
160
G1A
28
24
23
40
38
30.5
59.0
18
47
36
41
41
59
CONEXA C-EW 35 LR WD
C-EW 35 LR WD
L
160
G1 1/4A
35
30
30
50
45
34.5
68.5
20
56
41
50
50
92.7
CONEXA C-EW 42 LR WD
C-EW 42 LR WD
L
160
G1 1/2A
42
36
36
55
51
40.0
75.0
22
63
50
60
55
134.4
CONEXA C-EW 06 SR WD
C-EW 06 SR WD
S
630
G1/4A
6
4
4
19
23
16.0
40.0
12
31
12
17
19
9.7
CONEXA C-EW 08 SR WD
C-EW 08 SR WD
S
630
G1/4A
8
5
5
19
24
17.0
42.5
12
32
14
19
19
12
CONEXA C-EW 10 SR WD
C-EW 10 SR WD
S
630
G3/8A
10
7
7
22
25
17.5
45.0
12
34
17
22
22
16.5
CONEXA C-EW 12 SR WD
C-EW 12 SR WD
S
630
G3/8A
12
8
8
22
29
21.5
48.0
12
38
17
24
22
19.9
CONEXA C-EW 14 SR WD
C-EW 14 SR WD
S
630
G1/2A
14
10
10
27
30
22.0
54.0
14
40
19
27
27
29.4
CONEXA C-EW 16 SR WD
C-EW 16 SR WD
S
400
G1/2A
16
12
12
27
33
24.5
55.0
14
43
24
30
27
34.6
CONEXA C-EW 20 SR WD
C-EW 20 SR WD
S
400
G3/4A
20
16
16
32
37
26.5
65.0
16
48
27
36
32
54
CONEXA C-EW 25 SR WD
C-EW 25 SR WD
S
400
G1A
25
20
20
40
42
30.0
73.0
18
54
36
46
41
101.2
CONEXA C-EW 30 SR WD
C-EW 30 SR WD
S
400
G1 1/4A
30
25
25
50
49
35.5
78.5
20
62
41
50
50
134.8
CONEXA C-EW 38 SR WD
C-EW 38 SR WD
S
250
G1 1/2A
38
32
32
55
57
41.0
89.0
22
72
50
60
55
195.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求