目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
ECX 411X - Extended pushbuttons
Comepi
Control Units
Pushbottons
ECX4000 - Thermoplastic Pushbottons 22mm
Non illuminated pushbuttons
Powered by
CAD模型選擇
{comepi/control_units/pushbottons/4000_series/non_illuminated_pushbuttons/extended_pushbuttons_asmtab.prj},{NB=ECX 4113},{CODE=ECX 4113},{CODE3DB=ECX 411X},{VERS=0},{DSCR=Pulsante sporgente },{MAT=Plastica},{COL=Giallo},{COLX1=Giallo},{COLX2=None},{LUM=No},{FUNZ=Impulso },{DEST=30},{IP=65},{PPATH=../plastic_flush30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DSCR
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
LUM
Brightness
ⁿ/ₐ
FUNZ
Functionality
ⁿ/ₐ
DEST
Outer diameter
[mm]
IP
IP grade
ⁿ/ₐ
ECX 4110
ECX 4110
Extended pushbuttons
Plastic
Black
No
Momentary
30
65
ECX 4111
ECX 4111
Extended pushbuttons
Plastic
Red
No
Momentary
30
65
ECX 4112
ECX 4112
Extended pushbuttons
Plastic
Green
No
Momentary
30
65
ECX 4113
ECX 4113
Extended pushbuttons
Plastic
Yellow
No
Momentary
30
65
ECX 4114
ECX 4114
Extended pushbuttons
Plastic
Blue
No
Momentary
30
65
ECX 4115
ECX 4115
Extended pushbuttons
Plastic
White
No
Momentary
30
65
ECX 4110-01
ECX 4110-01
Extended pushbuttons
Plastic
Black STOP
No
Momentary
30
65
ECX 4110-03
ECX 4110-03
Extended pushbuttons
Plastic
Black OFF
No
Momentary
30
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求