目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Type 09 - Cap fixed clevis
CMB Cilindri
Hydraulic Cylinders ISO 6020 / 2
Single acting cylinders
Powered by
CAD模型選擇
{cmbcilindri/cilindri_oleodinamici_iso_6020_2/a3_cilindro_mono_stelo/mono_09_asmtab.prj},{NB=A3063M0001C09/P11-- 10113301011000000000},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{B=60},{CH=36},{D=30},{F=15},{G=55},{J=45},{CB=30},{CD=20},{CF=60},{E=90},{L=32},{MR=29},{EW=30},{VD=14},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{TG=64.3},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0},{ADX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
B
f8 Ø
[mm]
CH
[mm]
XX
[mm]
EE
(BSP)
[Inch]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
CB
[mm]
CD
H9 Ø
[mm]
CF
[mm]
E
[mm]
L
[mm]
MR
max
[mm]
PJ
[mm]
VD
[mm]
Y
[mm]
XC
[mm]
ZJ
[mm]
PESO
Cylinder weight
[kg]
A3025A0001C09/P11
To ISO 6020/2 standards
09
25
12
-
-
14
-
24
9
5
1/4''
M10x1.25
-
-
-
12
10
24
40
13
12
54
6
50
12
114
1.40
A3025D0001C09/P11
To ISO 6020/2 standards
09
25
18
-
-
18
-
30
14
5
1/4''
M14x1.5
-
-
-
12
10
24
40
13
12
54
6
50
12
114
1.40
A3032B0001C09/P11
To ISO 6020/2 standards
09
32
14
-
-
16
-
26
11
5
1/4''
M12x1.25
-
-
-
16
12
32
45
19
17
57
12
60
16
128
1.90
A3032D0001C09/P11
To ISO 6020/2 standards
09
32
18
-
-
18
-
30
14
5
1/4''
M14x1.5
-
-
-
16
12
32
45
19
17
57
6
60
16
128
1.90
A3032F0001C09/P11
To ISO 6020/2 standards
09
32
22
-
-
22
-
34
17
5
1/4''
M16x1.5
-
-
-
16
12
32
45
19
17
57
12
60
16
128
1.90
A3040D0001C09/P11
To ISO 6020/2 standards
09
40
18
-
-
18
-
30
14
-
3/8''
M14x1.5
-
-
-
20
14
40
60
19
17
74
6
62
20
153
4.20
A3040F0001C09/P11
To ISO 6020/2 standards
09
40
22
-
-
22
-
34
17
-
3/8''
M16x1.5
-
-
-
20
14
40
60
19
17
74
12
62
20
153
4.20
A3040H0001C09/P11
To ISO 6020/2 standards
09
40
28
-
-
28
-
42
22
-
3/8''
M20x1.5
-
-
-
20
14
40
60
19
17
74
10
62
20
153
4.30
A3050F0001C09/P11
To ISO 6020/2 standards
09
50
22
-
-
22
-
34
17
-
1/2''
M16x1.5
-
-
-
30
20
60
75
32
29
76
7
68
25
159
7.10
A3050H0001C09/P11
To ISO 6020/2 standards
09
50
28
-
-
28
-
42
22
-
1/2''
M20x1.5
-
-
-
30
20
60
75
32
29
76
7
68
25
159
7.20
A3050L0001C09/P11
To ISO 6020/2 standards
09
50
36
-
-
36
-
50
30
-
1/2''
M27x2
-
-
-
30
20
60
75
32
29
76
10
68
25
159
7.30
A3063H0001C09/P11
To ISO 6020/2 standards
09
63
28
-
-
28
-
42
22
-
1/2''
M20x1.5
-
-
-
30
20
60
90
32
29
80
7
71
30
168
10.10
A3063L0001C09/P11
To ISO 6020/2 standards
09
63
36
-
-
36
-
50
30
-
1/2''
M27x2
-
-
-
30
20
60
90
32
29
80
10
71
30
168
10.30
A3063M0001C09/P11
To ISO 6020/2 standards
09
63
45
-
-
45
-
60
36
-
1/2''
M33x2
-
-
-
30
20
60
90
32
29
80
14
71
30
168
10.40
A3080L0001C09/P11
To ISO 6020/2 standards
09
80
36
-
-
36
-
50
30
-
3/4''
M27x2
-
-
-
40
28
80
114
39
34
93
5
77
40
190
19.50
A3080M0001C09/P11
To ISO 6020/2 standards
09
80
45
-
-
45
-
60
36
-
3/4''
M33x2
-
-
-
40
28
80
114
39
34
93
9
77
40
190
19.60
A3080P0001C09/P11
To ISO 6020/2 standards
09
80
56
-
-
56
-
72
50
-
3/4''
M42x2
-
-
-
40
28
80
114
39
34
93
9
77
40
190
19.80
A3100M0001C09/P11
To ISO 6020/2 standards
09
100
45
-
-
45
-
60
36
-
3/4''
M33x2
-
-
-
50
36
100
126
54
50
101
7
82
50
203
28.10
A3100P0001C09/P11
To ISO 6020/2 standards
09
100
56
-
-
56
-
72
50
-
3/4''
M42x2
-
-
-
50
36
100
126
54
50
101
7
82
50
203
28.50
A3100R0001C09/P11
To ISO 6020/2 standards
09
100
70
-
-
63
-
88
60
-
3/4''
M48x2
-
-
-
50
36
100
126
54
50
101
10
82
50
203
29.00
A3125P0001C09/P11
To ISO 6020/2 standards
09
125
56
-
-
56
-
72
50
-
1''
M42x2
-
-
-
60
45
120
164
57
53
117
6
86
60
232
53.00
A3125R0001C09/P11
To ISO 6020/2 standards
09
125
70
-
-
63
-
88
60
-
1''
M48x2
-
-
-
60
45
120
164
57
53
117
10
86
60
232
54.00
A3125T0001C09/P11
To ISO 6020/2 standards
09
125
90
-
-
85
-
108
75
-
1''
M64x3
-
-
-
60
45
120
164
57
53
117
10
86
60
232
55.00
A3160R0001C09/P11
To ISO 6020/2 standards
09
160
70
-
-
63
-
88
60
-
1''
M48x2
-
-
-
70
56
140
198
63
59
130
7
86
80
245
89.50
A3160T0001C09/P11
To ISO 6020/2 standards
09
160
90
-
-
85
-
108
80
-
1''
M64x3
-
-
-
70
56
140
198
63
59
130
7
86
80
245
91.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 8133 - Fork joint hinge with pin
CMB Cilindri
19.10.2021
Vertical male counterhinge
CMB Cilindri
19.10.2021
Type 06 - Intermediate fixed trunnion
CMB Cilindri
19.10.2021
ISO 6982/DIN 24338 - Rod eye with spherical bearing
CMB Cilindri
19.10.2021
Type 08 - Rear spherical bearing
CMB Cilindri
19.10.2021
ISO 8133/DIN 24555 - Rod eye with spherical bearing
CMB Cilindri
19.10.2021
Type 03 - Side foot
CMB Cilindri
19.10.2021
Type 04 - Head trunnion
CMB Cilindri
19.10.2021
Type 13 - Head flange
CMB Cilindri
19.10.2021
Rod eye with spherical bearing
CMB Cilindri
19.10.2021
Type 13 - Double rod head flange
CMB Cilindri
19.10.2021
Type 07 - Rear clevis
CMB Cilindri
19.10.2021
Rod eye
CMB Cilindri
19.10.2021
Type 05 - Cap trunnion
CMB Cilindri
19.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求