目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
ISO 8132 - Rod end accessory
CMB Cilindri
Accessories
Powered by
CAD模型選擇
{cmbcilindri/accessori/rod_end_accessory.prj},{NB=0205031000050},{MM=28},{KK=M20x1.5},{NDM=20},{P=1.500},{B1=29},{B2=9.0},{C=82},{K=63},{R=9.0},{N=6},{R2=14.5},{CODICE=0205031000050},{CH=1.000},{PESO=1.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MM
Rod
[mm]
KK
(Metric)
ⁿ/ₐ
B1
[mm]
B2
[mm]
C
Ø
[mm]
K
Ø
[mm]
R
Ø
[mm]
N
Qt.y
ⁿ/ₐ
R2
Ø
[mm]
CODICE
Code
ⁿ/ₐ
PESO
Weight
[kg]
0205031000025
14
M12x1.25
17
6.8
56
40
6.6
4
11.0
0205031000025
0.29
0205031000032
18
M14x1.5
19
9.0
63
45
9.0
4
14.5
0205031000032
0.39
0205031000040
22
M16x1.5
23
9.0
72
54
9.0
6
14.5
0205031000040
0.60
0205031000050
28
M20x1.5
29
9.0
82
63
9.0
6
14.5
0205031000050
1.00
0205031000063
36
M27x2
37
11.0
100
78
11.0
6
17.5
0205031000063
1.90
0205031000080
45
M33x2
46
13.0
120
95
13.5
8
20.0
0205031000080
3.20
0205031000100
56
M42x2
57
17.5
150
120
17.5
8
26.0
0205031000100
6.20
0205031000125
70
M48x2
64
21.5
190
150
22.0
8
33.0
0205031000125
11.40
0205031000160
90
M64x3
86
25.0
230
180
26.0
8
40.0
0205031000160
33.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求