PN38 - Stem adaptor
C Matic
Category Fittings
Push-in Fittings
PN Line - Push-in Fittings Inch NPT
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/pn_line_push_in_fittings_inch_npt/pn38_stem_adaptor.prj},{NB=20280032},{NAME=20280032},{CODE=20280032},{TIPO=PN38 1/4 1/4},{MAT=Brass Nickel Plated},{D1=1/4},{D2=1/4},{L1=13},{L1IN=.512},{L2=36},{L2IN=1.417},{HEX=9/16},{G=15,00},{GOZ=.529},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=20280032},{NNCUSTOM=PN38},{NTCUSTOM=Stem Adaptor},{LINACUSTOM=20280032},{STEPFILE=20280032},{PNGFILE=PN38},{DWGFILE=PN38}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
HEX
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
20280010
20280010
PN38 5/32 10-32
Brass Nickel Plated
10-32
5/32
5
.197
25
.984
5/16
2,50
.088
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20280011
20280011
PN38 5/32 1/8
Brass Nickel Plated
1/8
5/32
8,5
.335
29
1.142
7/16
7,00
.247
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20280012
20280012
PN38 5/32 1/4
Brass Nickel Plated
1/4
5/32
13
.512
34
1.339
9/16
14,00
.494
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20280031
20280031
PN38 1/4 1/8
Brass Nickel Plated
1/8
1/4
8,5
.335
31
1.220
7/16
8,50
.300
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20280032
20280032
PN38 1/4 1/4
Brass Nickel Plated
1/4
1/4
13
.512
36
1.417
9/16
15,00
.529
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20280041
20280041
PN38 5/16 1/8
Brass Nickel Plated
1/8
5/16
8,5
.335
31
1.220
7/16
9,00
.317
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20280042
20280042
PN38 5/16 1/4
Brass Nickel Plated
1/4
5/16
13
.512
36
1.417
9/16
15,50
.547
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20280052
20280052
PN38 3/8 1/4
Brass Nickel Plated
1/4
3/8
13
.512
38
1.496
9/16
16,50
.582
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20280053
20280053
PN38 3/8 3/8
Brass Nickel Plated
3/8
3/8
13
.512
38,5
1.516
11/16
23,00
.811
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20280063
20280063
PN38 1/2 3/8
Brass Nickel Plated
3/8
1/2
13
.512
41,5
1.634
11/16
25,50
.899
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20280064
20280064
PN38 1/2 1/2
Brass Nickel Plated
1/2
1/2
17
.669
46,5
1.831
7/8
43
1.517
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求