目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CVSE2/CVSE22-05/10 - Solenoid valve mounted type
CKD
流體控制元件
切削液用元件
氣動式2口閥(切削液閥) CVE2・CVSE2・GCVE2・GCVSE2
低压用气控2通阀(冷却液阀)CVE2/CVSE2-05/10系列
Powered by
CAD模型選擇
{ckd_cn/general_purpose_valve/components_for_coolant/cve_cvse_gcve_gcvse_series/cve2_cvse2-05_10_series/cvse2_5_10_asmtab.prj},{NB=CVSE2-32F-05-02C-1},{IDNR=},{MODEL=CVSE2},{ACT=},{PS=32F: 32 flange},{WPR=05},{BSC=0},{COIL=2C},{OPTSS=},{OPTT=},{OPTMP=},{ASMDIR=},{VOLT=-1},{INFOTEXT= Product Info},{PPATH=parts/cve2_cvse2-5_10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MODEL
Model no.
ⁿ/ₐ
PS
Port size
ⁿ/ₐ
POS
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
N
[mm]
H
[mm]
K
[mm]
L
[mm]
M
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
CVSE2-10A-05-02C-1
CVSE2
10A: Rc3/8
50
24
12
47.5
104.5
32
Rc 3/8
48.5
-
-
-
-
-
-
-
-
-
CVSE2-15A-05-02C-1
CVSE2
15A: Rc1/2
71
29
14.5
71.5
131
43
Rc 1/2
49.5
-
-
-
-
90
70
45
2.3
30
CVSE2-20A-05-02C-1
CVSE2
20A: Rc3/4
80
35
17.5
83.5
146
53
Rc 3/4
53
-
-
-
-
95
75
50
3.2
40
CVSE2-25A-05-02C-1
CVSE2
25A: Rc1
90
43
21.5
102
168.5
53
Rc 1
57.5
-
-
-
-
105
85
55
3.2
45
CVSE2-32A-05-02C-1
CVSE2
32A: Rc1 1/4
125
55
27.5
130.5
203
77
Rc 1 1/4
64.5
-
-
-
-
-
-
-
-
-
CVSE2-32F-05-02C-1
CVSE2
32F: 32 flange
170
-
-
130.5
243
-
-
64.5
135
35
100
12
-
-
-
-
-
CVSE2-40A-05-02C-1
CVSE2
40A: Rc1 1/2
140
61
30.5
156.5
232
95
Rc 1 1/2
72.5
-
-
-
-
-
-
-
-
-
CVSE2-40F-05-02C-1
CVSE2
40F: 40 flange
180
-
-
156.5
271.5
-
-
72.5
140
41
105
12
-
-
-
-
-
CVSE2-50A-05-02C-1
CVSE2
50A: Rc2
160
76
38
178
261
113
Rc 2
82.5
-
-
-
-
-
-
-
-
-
CVSE2-50F-05-02C-1
CVSE2
50F: 50 flange
180
-
-
178
300.5
-
-
82.5
155
53
120
14
-
-
-
-
-
CVSE2-65F-05-02C-1
CVSE2
65F: 65 flange
210
-
-
199
347.5
-
-
101
175
68
140
16
-
-
-
-
-
CVSE2-80F-05-02C-1
CVSE2
80F: 80 flange
240
-
-
214
367.5
-
-
111
185
82
150
16
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求