目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CV3E - Air operated type
CKD
流體控制元件
切削液用元件
低壓用3口閥(切削液閥) CV3E・CVS3E
Powered by
CAD模型選擇
{ckd_cn/general_purpose_valve/components_for_coolant/cve3_cvse3_series/cv3e_asmtab.prj},{NB=CV3E-20A-03-0},{IDNR=},{MODEL=CV3E},{PS=20A: Rc3/4},{WPR=0 to 0.3 MPa},{BSC=0},{PPATH=parts/cv3e_cvs3e_asmtpl.prj},{A=90},{B=35},{C=64},{D=112.0},{E=186},{ES=238.5},{F=65},{G=Rc3/4},{G1=26.441},{H=31.5},{J=65},{K=0},{INFOTEXT= Product Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MODEL
Model no.
ⁿ/ₐ
PS
Port size
ⁿ/ₐ
WPR
Working pressure
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
ES
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
J
[mm]
K
[mm]
CV3E-20A-03-0
CV3E
20A: Rc3/4
0 to 0.3 MPa
90
35
64
112.0
186
238.5
65
Rc3/4
31.5
65
0
CV3E-25A-03-0
CV3E
25A: Rc1
0 to 0.3 MPa
110
43
76
141.5
228
280.5
80
Rc1
36.0
80
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求