目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
無開關 SSD-Q
CKD
空壓氣缸
省空間型氣缸
治具缸 SSD
SSD-Q -複動、附防掉落裝置
Powered by
CAD模型選擇
{ckd_cn/cylinder/space_saving_cylinder/ssd_series/ssd_q/ssd_q.prj},{NB=SSD-Q-32-10-R(0)},{MODEL=SSD-Q},{BORE=32},{PT=},{STROKE=10},{PLM=-R},{POS=0},{OPT1=},{MA=},{ACC=},{PPATH=without_sw/ssd_q_wo_s_asmtpl.prj},{INFOTEXT=Product Info },{B=62.0},{CHELP=11.0},{DHELP=10.0},{EE=Rc1/8},{F=45},{G=49.5},{H=24},{I=5.5},{JHELP=9 spot face depth 5.5},{K=60},{KA1=M6 depth 11},{KA2=M6 depth 17},{KK=M8 depth 13},{M=14},{MM=16},{N=34.0},{O=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MODEL
機種型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
EE
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
KA
[mm]
KA1
[mm]
KA2
[mm]
KK
[mm]
M
[mm]
MM
[mm]
N
[mm]
O
[mm]
WF
[mm]
A1
a'
[mm]
C1
c'
[mm]
H1
H
[mm]
KK1
kk'
ⁿ/ₐ
T
[mm]
WF1
wf
[mm]
SSD-Q-16-5-R
SSD-Q
16
56.5
53.0
5.5
6.0
M5
29
-
-
3.5
6.5 spot face depth 3.5
38
M4 depth 7
M4 depth 7
-
M4 depth 8
6
8
20.0
-
3.5
-
-
-
-
-
-
SSD-Q-20-5-R
SSD-Q
20
58.0
53.5
9.5
8.5
M5
36
-
-
5.5
9 spot face depth 5.5
47
M6 depth 11
M6 depth 11
-
M5 depth 7
8
10
25.5
-
4.5
-
-
-
-
-
-
SSD-Q-25-10-R
SSD-Q
25
63.5
58.5
12.0
10.5
M5
40
-
-
5.5
9 spot face depth 5.5
51
M6 depth 11
M6 depth 11
-
M6 depth 12
10
12
28.0
-
5
-
-
-
-
-
-
SSD-Q-32-10-R
SSD-Q
32
69.0
62.0
11.0
10.0
Rc1/8
45
49.5
24
5.5
9 spot face depth 5.5
60
M6 depth 11
M6 depth 11
M6 depth 17
M8 depth 13
14
16
34.0
4.5
7
-
-
-
-
-
-
SSD-Q-40-10-R
SSD-Q
40
83.0
76.0
14.0
11.0
Rc1/8
52
57.0
24
5.5
9 spot face depth 5.5
69
M6 depth 11
M6 depth 11
M6 depth 17
M8 depth 13
14
16
40.0
5.0
7
-
-
-
-
-
-
SSD-Q-50-10-R
SSD-Q
50
102.5
94.5
14.5
12.5
Rc1/4
64
71.0
33
6.9
11 spot face depth 6.5
86
M8 depth 13
M8 depth 13
M8 depth 20
M10 depth 15
17
20
50.0
7.0
8
-
-
-
-
-
-
SSD-Q-63-10-R
SSD-Q
63
108.0
100.0
18.5
17.0
Rc1/4
77
84.0
33
8.7
14 spot face depth 9
103
M10 depth 25
M10 depth 25
M10 depth 34
M10 depth 15
17
20
60.0
7.0
8
-
-
-
-
-
-
SSD-Q-80-10-R
SSD-Q
80
139.0
129.0
18.0
17.0
Rc3/8
98
104.0
38
10.5
17.5 spot face depth 11
132
M12 depth 28
M12 depth 28
M12 depth 35
M16 depth 21
22
25
77.0
6.0
10
-
-
-
-
-
-
SSD-Q-100-10-R
SSD-Q
100
141.0
129.0
23.0
21.0
Rc3/8
117
123.5
38
10.5
17.5 spot face depth 11
156
M12 depth 28
M12 depth 28
M12 depth 35
M20 depth 27
27
30
94.0
6.5
12
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求