目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
附開關 SSD-L4
CKD
空壓氣缸
省空間型氣缸
治具缸 SSD
SSD-L4 -複動、附耐強磁場開關
Powered by
CAD模型選擇
{ckd_cn/cylinder/space_saving_cylinder/ssd_series/ssd_l4/ssd_l4.prj},{NB=SSD-L4-50-20(0)},{MODEL=SSD-L4},{BORE=50},{STROKE=20},{POS=0},{SWM=},{LWL=},{SWQ=},{OPT=},{MA=},{ACC=},{INFOTEXT=Product Info },{SLD=H},{PPATH=parts/ssd_l4_asmtpl.prj},{B=50.5},{C=10.5},{D=10.5},{EE=Rc1/4},{F=64},{FA=42.0},{FB=32},{G=71.0},{H=33},{I=6.9},{J=Spot face φ11, depth 6.5, φ6.9 through hole},{K=86},{KA=M8 depth 13},{KK=M10 depth 15},{L=15},{M=17},{MM=20},{N=50},{O=7},{HD=8.5},{RD=13.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MODEL
機種型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
EE
[mm]
F
[mm]
FA
[mm]
FB
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
KA
[mm]
KK
[mm]
L
[mm]
M
[mm]
MM
[mm]
N
[mm]
O
[mm]
WF
[mm]
HD
[mm]
RD
[mm]
A1
a'
[mm]
C1
c'
[mm]
H1
H
[mm]
KK1
kk'
ⁿ/ₐ
T
[mm]
WF1
wf
[mm]
SSD-L4-40-20
SSD-L4
40
56.5
49.5
12.0
8.5
Rc1/8
52
36.0
31
57.0
24
5.5
Spot face φ9, depth 5.5, ...
69
M6 depth 11
M8 depth 13
10
14
16
40
5
7
7.5
13.0
-
-
-
-
-
-
SSD-L4-50-20
SSD-L4
50
58.5
50.5
10.5
10.5
Rc1/4
64
42.0
32
71.0
33
6.9
Spot face φ11, depth 6.5,...
86
M8 depth 13
M10 depth 15
15
17
20
50
7
8
8.5
13.0
-
-
-
-
-
-
SSD-L4-63-20
SSD-L4
63
64.0
56.0
13.0
11.0
Rc1/4
77
48.5
32
84.0
33
8.7
Spot face φ14, depth 9, φ...
103
M10 depth 25
M10 depth 15
15
17
20
60
7
8
13.5
13.5
-
-
-
-
-
-
SSD-L4-80-20
SSD-L4
80
73.5
63.5
16.0
13.0
Rc3/8
98
59.0
32
104.0
38
10.5
Spot face φ17.5, depth 11...
132
M12depth 28
M16 depth 21
15
22
25
77
6
10
18.5
16.0
-
-
-
-
-
-
SSD-L4-100-20
SSD-L4
100
85.0
73.0
23.0
15.0
Rc3/8
117
68.5
32
123.5
38
10.5
Spot face φ17.5, depth 11...
156
M12depth 28
M20 depth 27
15
27
30
94
6.5
12
24.0
20.0
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求