目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
附開關 SSD2-DG1L
CKD
空壓氣缸
省空間型氣缸
治具缸 SSD2
SSD2-DG1-複動/雙側活塞桿/圈狀刮環型
Powered by
CAD模型選擇
{ckd_cn/cylinder/space_saving_cylinder/ssd2_series/ssd2_dg1/ssd2_dg1l.prj},{NB=SSD2-DG1L-40-10(0)},{MODEL=SSD2-DG1L},{BORE=40},{STROKE=10},{POS=0},{SWM=},{LWT=},{LWL=},{SWO=},{SWQ=},{OPT=},{MA=},{ACC=},{SLD=H},{PPATH=parts/ssd2_dg1_dg4_asmtpl.prj},{INFOTEXT=Product Info },{MIN1=10},{MIN2=10},{MIN3=15},{B=50.0},{C=12.0},{D=12.0},{EE=Rc1/8},{F=52},{FA=37.0},{FB=31.0},{G=57.0},{H=24},{I=5.5},{J=9 spot face depth 5.5},{KA=M6 depth 11},{KK=M8 depth 13},{L=10},{M=14},{MM=16},{N=40},{UA=5},{UB=28 h9},{O=5.0},{RD=23.5},{HD=27.5},{WF12=12},{WF22=10},{WF222=20},{WF122=22},{WFFA=17},{WF1FA=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MODEL
機種型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
EE
[mm]
F
[mm]
FA
[mm]
FB
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
KA
[mm]
KK
[mm]
L
[mm]
M
[mm]
MM
[mm]
N
[mm]
UA
[mm]
UB
[mm]
O
[mm]
WF
[mm]
RD
[mm]
HD
[mm]
AA
a'
[mm]
CC
c'
[mm]
HH
H
[mm]
KK1
kk'
[mm]
T
[mm]
WF1
wf
[mm]
SSD2-DG1L-25-10
SSD2-DG1L
25
69.0
59.0
11.0
11.0
M5
40
31.5
17.0
-
-
5.5
9 spot face depth 5.5
M6 depth 11
M6 depth 12
-
10
12
28
-
-
-
5
20.0
21.5
-
-
-
-
-
-
SSD2-DG1L-32-10
SSD2-DG1L
32
64.5
40.5
8.0
8.0
Rc1/8
45
33.5
24.0
49.5
24
5.5
9 spot face depth 5.5
M6 depth 11
M8 depth 13
10
14
16
34
5
23 h9
4.5
12
20.5
22.0
-
-
-
-
-
-
SSD2-DG1L-40-10
SSD2-DG1L
40
74.0
50.0
12.0
12.0
Rc1/8
52
37.0
31.0
57.0
24
5.5
9 spot face depth 5.5
M6 depth 11
M8 depth 13
10
14
16
40
5
28 h9
5.0
12
23.5
27.5
-
-
-
-
-
-
SSD2-DG1L-50-10
SSD2-DG1L
50
76.5
50.5
10.5
10.5
Rc1/4
64
43.0
32.0
71.0
33
6.9
11 spot face depth 6.5
M8 depth 13
M10 depth 15
15
17
20
50
5
35 h9
7.0
13
23.5
27.5
-
-
-
-
-
-
SSD2-DG1L-63-10
SSD2-DG1L
63
78.0
52.0
13.0
13.0
Rc1/4
77
49.5
32.0
84.0
33
8.7
14 spot face depth
M10 depth 25
M10 depth 15
15
17
20
60
5
35 h9
7.0
13
24.0
28.5
-
-
-
-
-
-
SSD2-DG1L-80-10
SSD2-DG1L
80
91.0
61.0
16.0
16.0
Rc3/8
98
60.0
32.0
104.0
38
10.5
17 spot face depth 11
M12 depth 28
M16 depth 21
15
22
25
77
5
43 h9
6.0
15
26.5
35.0
-
-
-
-
-
-
SSD2-DG1L-100-10
SSD2-DG1L
100
104.5
70.5
23.0
23.0
Rc3/8
117
69.5
32.0
123.5
38
10.5
17.5 spot face depth 11
M12 depth 28
M20 depth 27
15
27
30
94
5
59 h9
6.5
17
30.5
40.5
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求