目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
Thin type floating joint (Y1)
CKD
空壓氣缸
無活塞桿型氣缸
超級無桿缸 SRL3
SRL3-Q -複動、防掉落型
Powered by
CAD模型選擇
{ckd_cn/cylinder/rodless_cylinder/srl3_series/srl3-q/y1_floating_joint_asmtab.prj},{NB=SRL3-25-Y1},{TYPE=Y1},{BORE=25},{A=74},{B=53.0},{C=6},{D=84},{E=56},{F=40},{H=24.5},{J=4},{K=6},{FK=6},{GK=9},{MMIN=60.5},{MMMIN=68.5},{NMIN=72.0},{NNMIM=44.0},{P=54},{PP=32},{R=60.5},{S=4.0},{V=15},{Y=84},{YY=62},{T=5.5},{TX=5.500},{U=9.5 spot face depth 5.4},{UX1=9.500},{UX2=5.400},{D1=9.500},{D2=8.500},{L1=5.400},{L2=5.000},{SW=4.000},{LSW=2.900},{F1=1.500},{H1=7.500},{BX=70.000},{FX=20.000},{DX=100.000},{PPATH=y1_floating_joint_asmtpl.prj},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
J
[mm]
K
[mm]
FK
[mm]
GK
[mm]
MMIN
M min
[mm]
MMMIN
m min
[mm]
NMIN
N min
[mm]
NNMIM
n min
[mm]
P
[mm]
PP
p
[mm]
R
[mm]
S
[mm]
V
[mm]
Y
[mm]
YY
y
[mm]
T
[mm]
U
[mm]
SRL3-12-Y1
SRL3-12-Y1
12
52
32.0
5
60
40
30
20.0
3
6
6
9
38.0
43.0
47.5
26.5
34
16
38.0
3.5
12
58
40
3.4
6.5 spot face depth 3.3
SRL3-16-Y1
SRL3-16-Y1
16
56
36.5
5
60
40
30
20.0
3
6
6
9
42.0
47.0
51.5
30.5
38
20
42.0
3.5
12
62
44
3.4
6.5 spot face depth 3.3
SRL3-20-Y1
SRL3-20-Y1
20
64
41.0
6
84
56
40
24.5
4
6
6
9
48.5
56.5
62.0
34.0
44
22
48.5
4.0
15
74
52
4.5
8 spot face depth 4.4
SRL3-25-Y1
SRL3-25-Y1
25
74
53.0
6
84
56
40
24.5
4
6
6
9
60.5
68.5
72.0
44.0
54
32
60.5
4.0
15
84
62
5.5
9.5 spot face depth 5.4
SRL3-32-Y1
SRL3-32-Y1
32
99
56.5
8
106
70
50
34.0
6
10
10
15
66.0
75.5
92.0
54.0
67
39
66.0
5.5
20
107
79
6.6
11 spot face depth 6.5
SRL3-40-Y1
SRL3-40-Y1
40
113
66.0
10
116
70
50
34.0
6
10
10
15
76.0
85.5
106.0
68.0
81
53
76.0
7.0
20
121
93
6.6
11 spot face depth 6.5
SRL3-50-Y1
SRL3-50-Y1
50
133
81.0
12
120
90
70
43.0
8
10
10
15
93.0
106.0
129.0
81.0
97
63
93.0
8.5
25
147
113
9
14 spot face depth 8.6
SRL3-63-Y1
SRL3-63-Y1
63
155
94.0
14
136
90
70
43.0
8
10
10
15
107.0
120.0
151.0
103.0
119
85
107.0
10.0
25
169
135
9
14 spot face depth 8.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求