目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SM25-※※-H
CKD
空壓氣缸
無活塞桿型氣缸
穿梭移載氣缸 SM-25
Powered by
CAD模型選擇
{ckd_cn/cylinder/rodless_cylinder/sm_25_series/sm_25_h_asmtab.prj},{NB=SM-25-VC-H90-IN},{MODELX=VC-H90-IN},{DES=Vertical (in) curve unit 90°},{L=0},{LX=0},{VER=6},{PPATH=assemblies/sm_25_h_asmtpl.prj},{PDF=vc_in},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MODEL
Model No.
ⁿ/ₐ
SM-25-CA-H
CA-H : Carrier
SM-25-RE-H
RE-H : Rail end
SM-25-ST-H-300
ST-H : Straight unit
SM-25-SC-H90
SC-H90 : Lateral curve u...
SM-25-SC-H45
SC-H45 : Lateral curve u...
SM-25-VC-H90-IN
VC-H90-IN : Vertical (in)...
SM-25-VC-H45-IN
VC-H45-IN : Vertical (in)...
SM-25-VC-H90-OUT
VC-H90-OUT : Vertical (ou...
SM-25-VC-H45-OUT
VC-H45-OUT : Vertical (ou...
SM-25-PP-H
PP-H : Air supply unit
SM-25-PR-H
PR-H : Air supply unit
SM-25-RJ-H
RJ-H : Fitting
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求