目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCG Pin (P) - SCG Series common accessory
CKD
空壓氣缸
一般型氣缸
拉桿型氣缸 SCG
SCG-複動/單側活塞桿型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scg_series/scg/scg_pin.prj},{NB=SCG-P-32},{TYPE=SCG-P-32},{BORE=32, 40},{A=44},{B=36},{CD=10},{D=3},{WEIGHT=0.04},{R1X=6.900},{L1X=0.650},{L2X=8.950},{D1X=1.500},{L3X=3.500},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
A
[mm]
B
[mm]
CD
[mm]
D
[mm]
WEIGHT
[kg]
SCG-P-32
SCG-P-32
32, 40
44
36
10
3
0.04
SCG-P-50
SCG-P-50
50, 63
60
51
14
4
0.10
SCG-P-80
SCG-P-80
80, 100
82
72
22
4
0.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求