目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
附開關 RCC2-G4
CKD
空壓氣缸
夾持缸
旋轉夾持缸 RCC2
RCC2-G4-複動/焊渣附著防止型
Powered by
CAD模型選擇
{ckd_cn/cylinder/clamp_cylinder/rcc2_series/rcc2_g4/rcc2_g4_ws_asmtab.prj},{NB=RCC2-G4-00-32-25-R-T0H-R(0)},{TYPE=RCC2-G4},{BORE=32},{MS=00},{STROKE=25},{POS=0},{ROTD=R},{SWM=T0},{LWD=H},{LWT=},{LWL=},{SWO=},{SWP=R},{INFOTEXT=Product Info },{A=72.0},{B=64.0},{C=27},{D=8.0},{EE=Rc 1/8},{F=45},{G=49.5},{H=24},{K=60},{KA=M6 depth 11},{KK=M10 depth 15},{L=10},{M=14},{MM=16},{N=34.0},{O=4.5},{P=30},{R=9},{X=8},{Y=6.0},{FD=5.5},{FC=34},{FH=48},{FL=56},{FM=65},{MT=9},{PRA=2},{PPATH=../rcc2_g4_parts/rcc2_g4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
K
[mm]
KA
ⁿ/ₐ
KK
ⁿ/ₐ
L
[mm]
M
[mm]
MM
[mm]
N
[mm]
O
[mm]
P
[mm]
R
[mm]
X
[mm]
Y
[mm]
FD
[mm]
FC
[mm]
FH
[mm]
FL
[mm]
FM
[mm]
MT
[mm]
HD
[mm]
RD
[mm]
TP
[mm]
RCC2-G4-00-20-21-R-T0H-R
RCC2-G4
20
58.5
50.5
24
5.5
M5 x 0.8
36
0.0
0
47
M6深度11
M8深度15
0
10
12
25.5
0.0
24
9
8
4.5
6.5
0
38
48
60
9
6
27
0
RCC2-G4-00-25-21-R-T0H-R
RCC2-G4
25
59.5
51.5
26
6.0
M5 x 0.8
40
0.0
0
51
M6深度11
M8深度15
0
10
12
28.0
0.0
24
9
8
4.5
6.5
0
42
52
65
9
5
26
0
RCC2-G4-00-32-25-R-T0H-R
RCC2-G4
32
72.0
64.0
27
8.0
Rc 1/8
45
49.5
24
60
M6深度11
M10深度15
10
14
16
34.0
4.5
30
9
8
6.0
5.5
34
48
56
65
9
8
29
0
RCC2-G4-00-40-25-R-T0H-R
RCC2-G4
40
73.0
65.0
29
8.5
Rc 1/8
52
57.0
24
69
M6深度11
M10深度15
10
14
16
40.0
5.0
35
9
8
6.0
5.5
40
55
62
75
9
9
30
0
RCC2-G4-00-50-40-R-T0H-R
RCC2-G4
50
77.0
69.0
29
10.5
Rc 1/4
64
71.0
33
86
M8深度13
M12深度15
15
17
20
50.0
7.0
37
12
8
6.0
6.5
50
66
76
89
12
10
31
0
RCC2-G4-00-63-40-R-T0H-R
RCC2-G4
63
88.0
78.0
38
11.0
Rc 1/4
77
84.0
33
103
M10深度25
M16深度21
15
22
25
60.0
7.0
48
12
10
8.0
9.0
60
82
92
108
12
18
38
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求