目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
無開關 RCC2-G4
CKD
空壓氣缸
夾持缸
旋轉夾持缸 RCC2
RCC2-G4-複動/焊渣附著防止型
Powered by
CAD模型選擇
{ckd_cn/cylinder/clamp_cylinder/rcc2_series/rcc2_g4/rcc2_g4_wo_asmtab.prj},{NB=RCC2-G4-00-32-25-R(0)},{TYPE=RCC2-G4},{BORE=32},{MS=00},{STROKE=25},{POS=0},{ROTD=R},{INFOTEXT=Product Info },{A=72.0},{B=64.0},{C=27},{D=8.0},{EE=Rc 1/8},{F=45},{G=49.5},{H=24},{K=60},{KA=M6 depth 11},{KK=M10 depth 15},{L=10},{M=14},{MM=16},{N=34.0},{O=4.5},{P=30},{R=9},{X=8},{Y=6.0},{FD=5.5},{FC=34},{FH=48},{FL=56},{FM=65},{MT=9},{PRA=1},{PPATH=../rcc2_g4_parts/rcc2_g4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
K
[mm]
KA
ⁿ/ₐ
KK
ⁿ/ₐ
L
[mm]
M
[mm]
MM
[mm]
N
[mm]
O
[mm]
P
[mm]
R
[mm]
X
[mm]
Y
[mm]
FD
[mm]
FC
[mm]
FH
[mm]
FL
[mm]
FM
[mm]
MT
[mm]
RCC2-G4-00-20-21-R
RCC2-G4
20
58.5
50.5
24
5.5
M5 x 0.8
36
0.0
0
47
M6 depth 11
M8 depth 15
0
10
12
25.5
0.0
24
9
8
4.5
6.5
0
38
48
60
9
RCC2-G4-00-25-21-R
RCC2-G4
25
59.5
51.5
26
6.0
M5 x 0.8
40
0.0
0
51
M6 depth 11
M8 depth 15
0
10
12
28.0
0.0
24
9
8
4.5
6.5
0
42
52
65
9
RCC2-G4-00-32-25-R
RCC2-G4
32
72.0
64.0
27
8.0
Rc 1/8
45
49.5
24
60
M6 depth 11
M10 depth 15
10
14
16
34.0
4.5
30
9
8
6.0
5.5
34
48
56
65
9
RCC2-G4-00-40-25-R
RCC2-G4
40
73.0
65.0
29
8.5
Rc 1/8
52
57.0
24
69
M6 depth 11
M10 depth 15
10
14
16
40.0
5.0
35
9
8
6.0
5.5
40
55
62
75
9
RCC2-G4-00-50-40-R
RCC2-G4
50
77.0
69.0
29
10.5
Rc 1/4
64
71.0
33
86
M8 depth 13
M12 depth 15
15
17
20
50.0
7.0
37
12
8
6.0
6.5
50
66
76
89
12
RCC2-G4-00-63-40-R
RCC2-G4
63
88.0
78.0
38
11.0
Rc 1/4
77
84.0
33
103
M10 depth 25
M16 depth 21
15
22
25
60.0
7.0
48
12
10
8.0
9.0
60
82
92
108
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求