目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
JSC4 Eye bracket (B1) - JSC4 Series common accessory
CKD
空壓氣缸
附煞車、附鎖定氣缸
煞車缸 JSC3・JSC4
JSC4-N - 双作用单活塞杆型/不给油型
Powered by
CAD模型選擇
{ckd_cn/cylinder/brake_cylinder/jsc4_series/jsc4-n/jsc4_b1.prj},{NB=JSC4-SCS2-140-B1},{TYPE=SCS2-140-B1},{BORE=140},{A=154},{C=16},{CD=28},{CE=28},{CI=40},{CQ=36},{D=23},{E=75},{F=22},{G=20},{K=124},{WEIGHT=3.30},{NR1X=15.000},{NL1X=114.000},{NL2X=10.000},{NH1X=10.250},{NR2X=5.000},{NH2X=90.000},{L5X=13.000},{L6X=40.000},{L8X=20.000},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
A
[mm]
C
[mm]
CD
[mm]
CE
[mm]
CI
[mm]
CQ
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
K
[mm]
WEIGHT
[kg]
SCS2-125-B1
SCS2-125-B1
125
140
16
25
25
35
32
23
63
20
18
110
2.35
SCS2-140-B1
SCS2-140-B1
140
154
16
28
28
40
36
23
75
22
20
124
3.30
SCS2-160-B1
SCS2-160-B1
160
174
18
32
32
40
40
26
75
24
22
142
4.65
SCS2-180-B1
SCS2-180-B1
180
196
20
40
40
55
50
29
90
25
23
160
6.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求